目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 132 - Two-Way Connector Clamps, Aluminum, with screw, stainless steel, Inch
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Connector Clamps
GN 132 Aluminum Two-Way Connector Clamps
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/connector_clamps/gn132/gn_132_1_inch.prj},{NB=Two-Way Connector Clamp GN 132-B11/2-B11/2-56-2-SW},{PARTNUMBER=GN 132-B11/2-B11/2-56-2-SW},{D11=38.100},{K=56},{D22=38.100},{NDM=10},{KDM=8.157},{L1=125},{L2=56},{L3X=46.000},{M=45},{M1=28.000},{M2=40.000},{M3=15.970},{M4=20.000},{O1=34.000},{O11=63.050},{A=11.000},{B=45.000},{C=8.000},{D=10.000},{E=4.000},{F=5.000},{G=7.670},{H=18.000},{J=1.000},{L=17.500},{P=3.000},{R=11.000},{X1=1.500},{X2=1.500},{MT=10.000},{MTL=3.500},{MTR=0.000},{MTR1=0.000},{MTV1=0.000},{MTV2=0.000},{BMT=0.750},{VERS=2},{LL=35.000},{LL1=1.000},{WEIGHT=0.5000},{ITEMID=132-B11/2-B11/2-56-2-SW},{D1=B1 1/2},{D2=B1 1/2},{D3=M10},{Z=M10-35},{L3=78 | 92},{KH=GN 911-M10-40},{OBVIS=black},{CTN=},{ROHS=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
K
Clamping Length
[mm]
L1
[mm]
L2
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two-Way Connector Clamp G...
GN 132-B1.00-B1.00-40-2-B...
B1.00
B1.00
40
97
40
33
M8-25
63 | 78
blank
0.2200
76090000
YES
Two-Way Connector Clamp G...
GN 132-B1.00-B1.00-40-2-S...
B1.00
B1.00
40
97
40
33
M8-25
64 | 78
black
0.1920
YES
Two-Way Connector Clamp G...
GN 132-B11/4-B11/4-56-2-B...
B1 1/4
B1 1/4
56
125
56
45
M10-35
78 | 92
blank
0.6200
YES
Two-Way Connector Clamp G...
GN 132-B11/4-B11/4-56-2-S...
B1 1/4
B1 1/4
56
125
56
45
M10-35
78 | 92
black
0.6000
YES
Two-Way Connector Clamp G...
GN 132-B11/2-B11/2-56-2-B...
B1 1/2
B1 1/2
56
125
56
45
M10-35
78 | 92
blank
0.5000
YES
Two-Way Connector Clamp G...
GN 132-B11/2-B11/2-56-2-S...
B1 1/2
B1 1/2
56
125
56
45
M10-35
78 | 92
black
0.5000
YES
Two-Way Connector Clamp G...
GN 132-B13/4-B13/4-65-2-B...
B1 3/4
B1 3/4
65
143
65
53
M10-50
78 | 92
blank
0.7840
YES
Two-Way Connector Clamp G...
GN 132-B13/4-B13/4-65-2-S...
B1 3/4
B1 3/4
65
143
65
53
M10-50
78 | 92
black
0.7920
YES
Two-Way Connector Clamp G...
GN 132-B2.00-B2.00-65-2-B...
B2.00
B2.00
65
143
65
53
M10-50
78 | 92
blank
0.6100
76090000
YES
Two-Way Connector Clamp G...
GN 132-B2.00-B2.00-65-2-S...
B2.00
B2.00
65
143
65
53
M10-50
78 | 92
black
0.6220
YES
Two-Way Connector Clamp G...
GN 132-B21/2-B21/2-80-2-B...
B2 1/2
B2 1/2
80
169
80
65
M10-50
78 | 92
blank
1.0600
YES
Two-Way Connector Clamp G...
GN 132-B21/2-B21/2-80-2-S...
B2 1/2
B2 1/2
80
169
80
65
M10-50
78 | 92
black
1.0600
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求