您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8560 - Distance collar
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8560.prj},{NB=SZ 8560. 19 x 063},{BESTNR=SZ 8560. 19 x 063},{D1=13},{D2=19.0},{L=63},{DP1=13.0},{DP2=21},{SN=4},{WG=0.070},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
DP1
matching article ST8561
ⁿ/ₐ
DP2
matching article ST8563
ⁿ/ₐ
WG
Weight
[kg]
SZ 8560. 10 x 020
SZ 8560. 10 x 020
7
10.0
20
6.4
11
0.006
SZ 8560. 10 x 030
SZ 8560. 10 x 030
7
10.0
30
6.4
11
0.009
SZ 8560. 10 x 040
SZ 8560. 10 x 040
7
10.0
40
6.4
11
0.010
SZ 8560. 10 x 050
SZ 8560. 10 x 050
7
10.0
50
6.4
11
0.020
SZ 8560. 10 x 063
SZ 8560. 10 x 063
7
10.0
63
6.4
11
0.020
SZ 8560. 10 x 080
SZ 8560. 10 x 080
7
10.0
80
6.4
11
0.030
SZ8560. 12 x 020
SZ8560. 12 x 020
9
12.5
20
8.4
14
0.009
SZ8560. 12 x 030
SZ8560. 12 x 030
9
12.5
30
8.4
14
0.010
SZ8560. 12 x 040
SZ8560. 12 x 040
9
12.5
40
8.4
14
0.020
SZ8560. 12 x 050
SZ8560. 12 x 050
9
12.5
50
8.4
14
0.020
SZ8560. 12 x 063
SZ8560. 12 x 063
9
12.5
63
8.4
14
0.030
SZ8560. 12 x 080
SZ8560. 12 x 080
9
12.5
80
8.4
14
0.040
SZ8560. 12 x 100
SZ8560. 12 x 100
9
12.5
100
8.4
14
0.050
SZ 8560. 13 x 020
SZ 8560. 13 x 020
9
13.0
20
8.4
14
0.010
SZ 8560. 13 x 030
SZ 8560. 13 x 030
9
13.0
30
8.4
14
0.020
SZ 8560. 13 x 040
SZ 8560. 13 x 040
9
13.0
40
8.4
14
0.020
SZ 8560. 13 x 050
SZ 8560. 13 x 050
9
13.0
50
8.4
14
0.030
SZ 8560. 13 x 063
SZ 8560. 13 x 063
9
13.0
63
8.4
14
0.030
SZ 8560. 13 x 080
SZ 8560. 13 x 080
9
13.0
80
8.4
14
0.040
SZ 8560. 13 x 100
SZ 8560. 13 x 100
9
13.0
100
8.4
14
0.050
SZ 8560. 16 x 030
SZ 8560. 16 x 030
11
16.0
30
10.5
17
0.030
SZ 8560. 16 x 040
SZ 8560. 16 x 040
11
16.0
40
10.5
17
0.030
SZ 8560. 16 x 050
SZ 8560. 16 x 050
11
16.0
50
10.5
17
0.040
SZ 8560. 16 x 060
SZ 8560. 16 x 060
11
16.0
60
10.5
17
0.050
SZ 8560. 16 x 063
SZ 8560. 16 x 063
11
16.0
63
10.5
17
0.050
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SZ 8561 - Disc
Steinel Normalien
14.05.2024
SZ 8563 - Damping disc
Steinel Normalien
14.05.2024
SZ 8568 - Clamping disc
Steinel Normalien
14.05.2024
SZ 8567 - Adapting disc
Steinel Normalien
14.05.2024
SZ 8580 - Distance and fitting unit SZ 8580
Steinel Normalien
14.05.2024
SZ 8005 - System spring for extra light load
Steinel Normalien
14.05.2024
SZ 8566 - Thread disc
Steinel Normalien
14.05.2024
SZ 8569 - Regrinding disc
Steinel Normalien
14.05.2024
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Steinel Normalien
14.05.2024
SZ 8030 - System spring for heavy load
Steinel Normalien
14.05.2024
SZ 8040 - System spring for especially heavy load
Steinel Normalien
14.05.2024
SZ 8020 - System spring for medium load
Steinel Normalien
14.05.2024
ST 7117 - Guide pillars with middle mount shoulder
Steinel Normalien
14.05.2024
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求