您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PFB-200 - Push Fit Spring Plunger - Ball Nose
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Press Fit Spring Plungers
Press Fit Spring Plungers - Ball Nose
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020400/p190220/pfb-200.prj},{NB=SPFB-205},{PN=SPFB-205},{AMERSID=1139600},{APACID=-},{EMEAID=-},{MATERIAL=Stainless},{BALLTYPE=Stainless Steel},{ENDFORCELBSINITI=12.0},{ENDFORCELBSFINAL=23.0},{A=0.500},{B=1.130},{C=0.161},{D=0.437},{E=0.688},{F=0.088}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
BALLTYPE
Ball Type
ⁿ/ₐ
ENDFORCELBSINITI
End Force Lbs Initial
ⁿ/ₐ
ENDFORCELBSFINAL
End Force Lbs Final
ⁿ/ₐ
A
A Body Diameter
[Inch]
B
B Body Length
[Inch]
C
C Ball Height
[Inch]
D
Ball Diameter
[Inch]
E
E Flange Diameter
[Inch]
F
F Flange Height
[Inch]
PFB-200
PFB-200
1139545
-
-
Steel
Stainless Steel
2.0
5.0
0.125
0.252
0.035
0.093
0.187
0.032
PFB-201
PFB-201
1139546
-
-
Steel
Stainless Steel
4.0
10.0
0.188
0.405
0.058
0.156
0.250
0.035
PFB-202
PFB-202
1139547
-
-
Steel
Stainless Steel
6.0
13.0
0.250
0.481
0.070
0.187
0.312
0.044
PFB-203
PFB-203
1139548
-
-
Steel
Stainless Steel
8.0
16.0
0.312
0.643
0.090
0.250
0.375
0.045
PFB-204
PFB-204
1139549
-
-
Steel
Stainless Steel
10.0
18.0
0.375
0.785
0.110
0.312
0.500
0.078
PFB-205
PFB-205
1139550
-
-
Steel
Stainless Steel
12.0
23.0
0.500
1.130
0.161
0.437
0.688
0.088
SPFB-200
SPFB-200
1139595
-
-
Stainless
Stainless Steel
2.0
5.0
0.125
0.252
0.035
0.093
0.187
0.032
SPFB-201
SPFB-201
1139596
-
-
Stainless
Stainless Steel
4.0
10.0
0.188
0.405
0.058
0.156
0.250
0.035
SPFB-202
SPFB-202
1139597
-
-
Stainless
Stainless Steel
6.0
13.0
0.250
0.481
0.070
0.187
0.312
0.044
SPFB-203
SPFB-203
1139598
-
-
Stainless
Stainless Steel
8.0
16.0
0.312
0.643
0.090
0.250
0.375
0.045
SPFB-204
SPFB-204
1139599
-
-
Stainless
Stainless Steel
10.0
18.0
0.375
0.785
0.110
0.312
0.500
0.078
SPFB-205
SPFB-205
1139600
-
-
Stainless
Stainless Steel
12.0
23.0
0.500
1.130
0.161
0.437
0.688
0.088
PFB-206
PFB-206
1139551
-
-
Steel
Delrin
2.0
5.0
0.125
0.252
0.035
0.093
0.187
0.032
PFB-207
PFB-207
1139552
-
-
Steel
Delrin
4.0
10.0
0.188
0.405
0.058
0.156
0.250
0.035
PFB-208
PFB-208
1139553
-
-
Steel
Delrin
6.0
13.0
0.250
0.481
0.070
0.187
0.312
0.044
PFB-209
PFB-209
1139554
-
-
Steel
Delrin
8.0
16.0
0.312
0.643
0.090
0.250
0.375
0.045
PFB-210
PFB-210
1139555
-
-
Steel
Delrin
10.0
18.0
0.375
0.785
0.110
0.312
0.500
0.078
PFB-211
PFB-211
1139556
-
-
Steel
Delrin
12.0
23.0
0.500
1.130
0.161
0.437
0.688
0.088
SPFB-206
SPFB-206
1139601
-
-
Stainless
Delrin
2.0
5.0
0.125
0.252
0.035
0.093
0.187
0.032
SPFB-207
SPFB-207
1139602
-
-
Stainless
Delrin
4.0
10.0
0.188
0.405
0.058
0.156
0.250
0.035
SPFB-208
SPFB-208
1139603
-
-
Stainless
Delrin
6.0
13.0
0.250
0.481
0.070
0.187
0.312
0.044
SPFB-209
SPFB-209
1139604
-
-
Stainless
Delrin
8.0
16.0
0.312
0.643
0.090
0.250
0.375
0.045
SPFB-210
SPFB-210
1139605
-
-
Stainless
Delrin
10.0
18.0
0.375
0.785
0.110
0.312
0.500
0.078
SPFB-211
SPFB-211
1139606
-
-
Stainless
Delrin
12.0
23.0
0.500
1.130
0.161
0.437
0.688
0.088
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PR-1 - Hand-Retractable Spring Plungers - Pull Ring
Essentra Components
07.08.2014
LNK-1AS - Threaded Spring Plungers - Thread Locking Element
Essentra Components
11.08.2014
PRT-14 - Hand-Retractable Spring Plungers - Round Knob
Essentra Components
07.08.2014
BM-120 - Threaded Spring Plungers - Thread Locking Element
Essentra Components
08.08.2014
JP-570 - Threaded Spring Plungers - Thread Locking Element
Essentra Components
08.08.2014
FRD-1 - Hand-Retractable Spring Plungers - L-Handle
Essentra Components
07.08.2014
PRSN-250S - Hand-Retractable Spring Plungers - Pull Ring
Essentra Components
07.08.2014
SPFB-47 - Push Fit Spring Plunger - Ball Nose
Essentra Components
08.08.2014
PR-250 - Hand-Retractable Spring Plungers - Pull Ring
Essentra Components
07.08.2014
KBP-153 - Threaded Spring Plungers - Thread Locking Element
Essentra Components
11.08.2014
FRM-10 - Hand-Retractable Spring Plungers - L-Handle
Essentra Components
07.08.2014
PR-250N - Hand-Retractable Spring Plungers - Pull Ring
Essentra Components
07.08.2014
LK1A-N - Threaded Spring Plungers - Thread Locking Element
Essentra Components
11.08.2014
BPFP-10 - Push Fit Spring Plunger - Ball Nose
Essentra Components
11.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求