您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
JP-570 - Threaded Spring Plungers - Thread Locking Element
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Threaded Spring Plungers
Threaded Spring Plungers - Thread Locking Element
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020600/p190250/jp-570.prj},{NB=JP-674},{PN=JP-674},{AMERSID=1140651},{APACID=-},{EMEAID=-},{LE=Standard},{NT=Steel Nose - Light End Pressure},{EFNI=12.360},{EFNF=31.770},{A=M10 x 1.5},{B=29},{C=5.000},{D=4.720},{E=5.000},{A1=10},{PITCH=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LE
Locking Element
ⁿ/ₐ
NT
Nose Type
ⁿ/ₐ
EFNI
End Force Newtons Initial
ⁿ/ₐ
EFNF
End Force Newtons Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Body Length
[mm]
C
C Nose Length
[mm]
D
D Nose Diameter
[mm]
E
E Wideth Across Flats
[mm]
JP-570
JP-570
1140639
-
-
Standard
Steel Nose - Heavy End Pr...
11.960
41.090
M4 x .7
16
2.500
1.780
2.000
JP-571
JP-571
1140640
-
-
Standard
Steel Nose - Heavy End Pr...
12.850
49.030
M5 x .8
19
3.000
2.360
2.500
JP-572
JP-572
1140641
-
-
Standard
Steel Nose - Heavy End Pr...
13.240
57.370
M6 x 1.0
25
5.000
3.020
3.000
JP-573
JP-573
1140642
-
-
Standard
Steel Nose - Heavy End Pr...
13.240
66.200
M8 x 1.25
25
5.000
3.430
4.000
JP-574
JP-574
1140643
-
-
Standard
Steel Nose - Heavy End Pr...
24.320
64.040
M10 x 1.5
29
5.000
4.720
5.000
JP-575
JP-575
1140644
-
-
Standard
Steel Nose - Heavy End Pr...
29.130
76.780
M12 x 1.75
32
6.000
6.300
6.000
JP-577
JP-577
1140645
-
-
Standard
Steel Nose - Heavy End Pr...
46.390
112.580
M16 x 2.0
38
8.000
7.870
8.000
JP-670
JP-670
1140647
-
-
Standard
Steel Nose - Light End Pr...
3.140
10.200
M4 x .7
16
2.500
1.780
2.000
JP-671
JP-671
1140648
-
-
Standard
Steel Nose - Light End Pr...
5.790
11.960
M5 x .8
19
3.000
2.360
2.500
JP-672
JP-672
1140649
-
-
Standard
Steel Nose - Light End Pr...
4.410
17.650
M6 x 1.0
25
5.000
3.020
3.000
JP-673
JP-673
1140650
-
-
Standard
Steel Nose - Light End Pr...
6.670
19.910
M8 x 1.25
25
5.000
3.430
4.000
JP-674
JP-674
1140651
-
-
Standard
Steel Nose - Light End Pr...
12.360
31.770
M10 x 1.5
29
5.000
4.720
5.000
JP-675
JP-675
1140652
-
-
Standard
Steel Nose - Light End Pr...
11.960
41.090
M12 x 1.75
32
6.000
6.300
6.000
JP-677
JP-677
1140653
-
-
Standard
Steel Nose - Light End Pr...
15.490
46.390
M16 x 2.0
38
8.000
7.870
8.000
JP-470
JP-470
1140633
-
-
Standard
Delrin Nose - Heavy End P...
11.960
41.090
M4 x .7
16
2.500
1.780
2.000
JP-471
JP-471
1140634
-
-
Standard
Delrin Nose - Heavy End P...
12.850
49.030
M5 x .8
19
3.000
2.360
2.500
JP-472
JP-472
1140635
-
-
Standard
Delrin Nose - Heavy End P...
13.240
57.370
M6 x 1.0
25
5.000
3.020
3.000
JP-473
JP-473
1140636
-
-
Standard
Delrin Nose - Heavy End P...
13.240
66.200
M8 x 1.25
25
5.000
3.430
4.000
JP-478
JP-478
1140637
-
-
Standard
Delrin Nose - Heavy End P...
29.910
166.230
M20 x 2.5
44
8.000
9.500
10.000
JP-870
JP-870
1140663
-
-
Standard
Delrin Nose - Light End P...
3.140
10.200
M4 x .7
16
2.500
1.780
2.000
JP-871
JP-871
1140664
-
-
Standard
Delrin Nose - Light End P...
5.790
11.960
M5 x .8
19
3.000
2.360
2.500
JP-872
JP-872
1140665
-
-
Standard
Delrin Nose - Light End P...
4.410
17.650
M6 x 1.0
25
5.000
3.020
3.000
JP-873
JP-873
1140666
-
-
Standard
Delrin Nose - Light End P...
6.670
19.910
M8 x 1.25
25
5.000
3.430
4.000
JP-875
JP-875
1140667
-
-
Standard
Delrin Nose - Light End P...
11.960
41.090
M12 x 1.75
32
6.000
6.300
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求