3-Way Ball Valve Type 23 (Pneumatic actuated Type TA) (Air to open, Air to close), Socket type
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
3-Way Ball Valve Type 23, Pneumatic actuated Type TA
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_3w_bv_type_23_ta/bv23_pnac_ta_aoc_socket_asmtab.prj},{NB=A23KGUESD032},{STD=DIN},{AC=AO},{NDMM=32},{NDINCH=11/4},{L=173},{H1=147},{H=224},{A=240},{A1=105},{A2=53},{A3=50},{ORDEROPEN=A23KGUESD0},{ORDERCLOSE=A23KSUESD0},{PPATH=../../3w_bv_typ_23_pnac_ta_aoc/parts/bv23_pnac_ta_aoc_socket_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H1
[mm]
H
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A23KGUESJ015
A23KGUESJ015
JIS
15
1/2
109
77
159.5
194
55
46
46
A23KGUESJ020
A23KGUESJ020
JIS
20
3/4
128
93
166
194
55
46
46
A23KGUESJ025
A23KGUESJ025
JIS
25
1
145
112
173
194
55
46
46
A23KGUESJ032
A23KGUESJ032
JIS
32
11/4
174
146.5
224
240
105
53
50
A23KGUESJ040
A23KGUESJ040
JIS
40
11/2
189
154
224
240
105
53
50
A23KGUESJ050
A23KGUESJ050
JIS
50
2
220
180
235.5
240
105
53
50
A23KGUESJ065
A23KGUESJ065
JIS
65
21/2
316
261
277
288
125
66.5
52
A23KGUESJ080
A23KGUESJ080
JIS
80
3
316
261
277
288
125
66.5
52
A23KGUESJ100
A23KGUESJ100
JIS
100
4
418
328
348
341
146
82.5
59
A23KGUESD015
A23KGUESD015
DIN
15
1/2
102
72
159.5
194
55
46
46
A23KGUESD020
A23KGUESD020
DIN
20
3/4
120
85
166
194
55
46
46
A23KGUESD025
A23KGUESD025
DIN
25
1
131
104
173
194
55
46
46
A23KGUESD032
A23KGUESD032
DIN
32
11/4
173
147
224
240
105
53
50
A23KGUESD040
A23KGUESD040
DIN
40
11/2
163
142
224
240
105
53
50
A23KGUESD050
A23KGUESD050
DIN
50
2
197
170
235.5
240
105
53
50
A23KGUESD065
A23KGUESD065
DIN
65
21/2
282
245
277
288
125
67
52
A23KGUESD080
A23KGUESD080
DIN
80
3
282
245
277
288
125
67
52
A23KGUESD100
A23KGUESD100
DIN
100
4
349
305
348
341
146
82.5
59
A23KGUESA015
A23KGUESA015
ANSI
15
1/2
113
78
159.5
194
55
46
46
A23KGUESA020
A23KGUESA020
ANSI
20
3/4
129
90
166
194
55
46
46
A23KGUESA025
A23KGUESA025
ANSI
25
1
146
110
173
194
55
46
46
A23KGUESA032
A23KGUESA032
ANSI
32
11/4
174
140
224
240
105
53
50
A23KGUESA040
A23KGUESA040
ANSI
40
11/2
184
145
224
240
105
53
50
A23KGUESA050
A23KGUESA050
ANSI
50
2
209
169
235.5
240
105
53
50
A23KGUESA065
A23KGUESA065
ANSI
65
21/2
285
246
277
288
125
66.5
52
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3-Way Ball Valve Type 23 (Pneumatic actuated Type TA) (Air to open, Air to ...
ASAHI YUKIZAI CORPORATION
20.05.2024
3-Way Ball Valve Type 23 (Electric actuated Type T), Socket type
ASAHI YUKIZAI CORPORATION
20.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求