您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
3-Way Ball Valve Type 23 (Pneumatic actuated Type TA) (Air to open, Air to close), Thread type
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
3-Way Ball Valve Type 23, Pneumatic actuated Type TA
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_3w_bv_type_23_ta/bv23_pnac_ta_aoc_thread_asmtab.prj},{NB=A23KGUEND032},{STD=DIN},{AC=AO},{NDMM=32},{NDINCH=11/4},{L=163},{H1=141},{H=224},{A=240},{A1=105},{A2=53},{A3=50},{ORDEROPEN=A23KGUEND0},{ORDERCLOSE=A23KSUEND0},{PPATH=../../3w_bv_typ_23_pnac_ta_aoc/parts/bv23_pnac_ta_aoc_thread_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H1
[mm]
H
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A23KGUENJ015
A23KGUENJ015
JIS
15
1/2
102
74
159.5
194
55
46
46
A23KGUENJ020
A23KGUENJ020
JIS
20
3/4
120
89
166
194
55
46
46
A23KGUENJ025
A23KGUENJ025
JIS
25
1
131
105
173
194
55
46
46
A23KGUENJ032
A23KGUENJ032
JIS
32
11/4
163
141
224
240
105
53
50
A23KGUENJ040
A23KGUENJ040
JIS
40
11/2
163
141
224
240
105
53
50
A23KGUENJ050
A23KGUENJ050
JIS
50
2
197
168
235.5
240
105
53
50
A23KGUENJ065
A23KGUENJ065
JIS
65
21/2
264
235
277
288
125
66.5
52
A23KGUENJ080
A23KGUENJ080
JIS
80
3
264
235
277
288
125
66.5
52
A23KGUENJ100
A23KGUENJ100
JIS
100
4
360
299
348
341
146
82.5
59
A23KGUEND015
A23KGUEND015
DIN
15
1/2
102
74
159.5
194
55
46
46
A23KGUEND020
A23KGUEND020
DIN
20
3/4
120
89
166
194
55
46
46
A23KGUEND025
A23KGUEND025
DIN
25
1
131
105
173
194
55
46
46
A23KGUEND032
A23KGUEND032
DIN
32
11/4
163
141
224
240
105
53
50
A23KGUEND040
A23KGUEND040
DIN
40
11/2
163
141
224
240
105
53
50
A23KGUEND050
A23KGUEND050
DIN
50
2
197
168
235.5
240
105
53
50
A23KGUEND065
A23KGUEND065
DIN
65
21/2
264
235
277
288
125
67
52
A23KGUEND080
A23KGUEND080
DIN
80
3
264
235
277
288
125
67
52
A23KGUEND100
A23KGUEND100
DIN
100
4
338
299
348
341
146
82.5
59
A23KGUENA015
A23KGUENA015
ANSI
15
1/2
102
74
159.5
194
55
46
46
A23KGUENA020
A23KGUENA020
ANSI
20
3/4
120
89
166
194
55
46
46
A23KGUENA025
A23KGUENA025
ANSI
25
1
131
105
173
194
55
46
46
A23KGUENA032
A23KGUENA032
ANSI
32
11/4
163
141
224
240
105
53
50
A23KGUENA040
A23KGUENA040
ANSI
40
11/2
163
141
224
240
105
53
50
A23KGUENA050
A23KGUENA050
ANSI
50
2
197
168
235.5
240
105
53
50
A23KGUENA065
A23KGUENA065
ANSI
65
21/2
264
235
277
288
125
66.5
52
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RETO-STOP PN 10
VAG
03.06.2024
SH-BSCSF - Precision Cleaning Ball Valves - PT Female/PT Female - High Flow...
Misumi
08.09.2023
Electric YP BALL VALVE (Flange) - JIS
SEKISUI
24.09.2019
BFRBG - Sanitary Flanged Ball Valve
Misumi
08.06.2021
Ball Valve Type 21 Pneumatic actuated Type TA (Air to open, Air to close), ...
ASAHI YUKIZAI CORPORATION
20.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求