您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 6751 - Ejector tubes with cylindrical head, hardened
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_6751.prj},{NB=SZ6751.052X080X125},{BESTNR=SZ6751.052X080X125},{D1=8},{D2=14},{D4=5.2},{D5=5.6},{K=5},{R=0.5},{L1=125},{L2=45},{WG=0.025},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
K
Length
[mm]
R
Radius
[mm]
L1
Length
[mm]
L2
Length
[mm]
WG
Weight
[kg]
SZ6751.020X040X100
SZ6751.020X040X100
4
8
2.0
2.4
3
0.3
100
35
0.007
SZ6751.020X040X125
SZ6751.020X040X125
4
8
2.0
2.4
3
0.3
125
35
0.008
SZ6751.030X050X100
SZ6751.030X050X100
5
10
3.0
3.4
3
0.3
100
45
0.010
SZ6751.030X050X125
SZ6751.030X050X125
5
10
3.0
3.4
3
0.3
125
45
0.010
SZ6751.030X050X150
SZ6751.030X050X150
5
10
3.0
3.4
3
0.3
150
45
0.013
SZ6751.032X050X100
SZ6751.032X050X100
5
10
3.2
3.6
3
0.3
100
45
0.010
SZ6751.032X050X125
SZ6751.032X050X125
5
10
3.2
3.6
3
0.3
125
45
0.009
SZ6751.032X050X150
SZ6751.032X050X150
5
10
3.2
3.6
3
0.3
150
45
0.011
SZ6751.040X060X100
SZ6751.040X060X100
6
12
4.0
4.4
5
0.5
100
45
0.014
SZ6751.040X060X125
SZ6751.040X060X125
6
12
4.0
4.4
5
0.5
125
45
0.020
SZ6751.040X060X150
SZ6751.040X060X150
6
12
4.0
4.4
5
0.5
150
45
0.015
SZ6751.040X060X175
SZ6751.040X060X175
6
12
4.0
4.4
5
0.5
175
45
0.018
SZ6751.042X080X100
SZ6751.042X080X100
8
14
4.2
4.6
5
0.5
100
45
0.026
SZ6751.042X080X125
SZ6751.042X080X125
8
14
4.2
4.6
5
0.5
125
45
0.038
SZ6751.042X080X150
SZ6751.042X080X150
8
14
4.2
4.6
5
0.5
150
45
0.045
SZ6751.042X080X175
SZ6751.042X080X175
8
14
4.2
4.6
5
0.5
175
45
0.050
SZ6751.050X080X100
SZ6751.050X080X100
8
14
5.0
5.4
5
0.5
100
45
0.026
SZ6751.050X080X125
SZ6751.050X080X125
8
14
5.0
5.4
5
0.5
125
45
0.027
SZ6751.050X080X150
SZ6751.050X080X150
8
14
5.0
5.4
5
0.5
150
45
0.032
SZ6751.050X080X175
SZ6751.050X080X175
8
14
5.0
5.4
5
0.5
175
45
0.037
SZ6751.050X080X200
SZ6751.050X080X200
8
14
5.0
5.4
5
0.5
200
45
0.043
SZ6751.052X080X100
SZ6751.052X080X100
8
14
5.2
5.6
5
0.5
100
45
0.020
SZ6751.052X080X125
SZ6751.052X080X125
8
14
5.2
5.6
5
0.5
125
45
0.025
SZ6751.052X080X150
SZ6751.052X080X150
8
14
5.2
5.6
5
0.5
150
45
0.030
SZ6751.052X080X175
SZ6751.052X080X175
8
14
5.2
5.6
5
0.5
175
45
0.035
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SZ 5900 - Cutting punch with cylindrical head with lift-off, made of HSS
Steinel Normalien
14.05.2024
SZ 5600 - Cutting punch with cylindrical head, made of HSS
Steinel Normalien
14.05.2024
Z6023 - Ejector sleeve stepless
STRACK
13.10.2022
SZ 5693 - Shape-cutting punch with cylindrical head, oval
Steinel Normalien
14.05.2024
2311 - Ejector sleeve, hardened
Kern
26.02.2019
ST 7419 - Guide bushes with shoulder, sliding guide bronze-plated
Steinel Normalien
14.05.2024
SZ 4512 - Supporting bolts rigid
Steinel Normalien
14.05.2024
SZ 4371 b - Lifting lugs with screws
Steinel Normalien
14.05.2024
WHT - Hardened ejector sleeve
PROPLASTICA
19.08.2021
264.1. - Ejector sleeve, hardened, DIN ISO 8405
FIBRO
21.07.2023
EES-4TS - Sleeve ejector hardened - NO STEP
Pedrotti
28.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求