目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® Z - type F - Flange bearings, metric sizes
igus
iglidur®
iglidur® Z: The High-Temperature Material
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_z/iglidur_z_type_f_mm.prj},{NB=ZFM-2022-21},{ARTNR=ZFM-2022-21},{INFO=INFO},{BEZ=iglidur® Z Form F, metrische Abmessungen},{D1=20},{D2=22.0},{D3=30.0},{B1=21.0},{B2=1.00},{F=0.8},{R=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
D3
Flange diameter
[mm]
B1
Overall length
[mm]
B2
Flange thickness
[mm]
F
Chamfer
[mm]
R
Radius max.
[mm]
ZFM-0405-04
ZFM-0405-04
iglidur® Z type F, metric...
4
5.5
9.5
4.0
0.75
0.3
0.5
ZFM-0507-05
ZFM-0507-05
iglidur® Z type F, metric...
5
7.0
11.0
5.0
1.00
0.3
0.5
ZFM-0608-08
ZFM-0608-08
iglidur® Z type F, metric...
6
8.0
12.0
8.0
1.00
0.3
0.5
ZFM-0810-055
ZFM-0810-055
iglidur® Z type F, metric...
8
10.0
15.0
5.5
1.00
0.5
0.5
ZFM-0810-09
ZFM-0810-09
iglidur® Z type F, metric...
8
10.0
15.0
9.0
1.00
0.5
0.5
ZFM-1012-05
ZFM-1012-05
iglidur® Z type F, metric...
10
12.0
18.0
5.0
1.00
0.5
0.5
ZFM-1012-09
ZFM-1012-09
iglidur® Z type F, metric...
10
12.0
18.0
9.0
1.00
0.5
0.5
ZFM-1012-25
ZFM-1012-25
iglidur® Z type F, metric...
10
12.0
18.0
25.0
1.00
0.5
0.5
ZFM-1214-09
ZFM-1214-09
iglidur® Z type F, metric...
12
14.0
20.0
9.0
1.00
0.5
0.5
ZFM-1214-12
ZFM-1214-12
iglidur® Z type F, metric...
12
14.0
20.0
12.0
1.00
0.5
0.5
ZFM-1214-20
ZFM-1214-20
iglidur® Z type F, metric...
12
14.0
20.0
20.0
1.00
0.5
0.5
ZFM-1416-17
ZFM-1416-17
iglidur® Z type F, metric...
14
16.0
22.0
17.0
1.00
0.8
0.5
ZFM-1517-11
ZFM-1517-11
iglidur® Z type F, metric...
15
17.0
23.0
11.0
1.00
0.8
0.5
ZFM-1517-15
ZFM-1517-15
iglidur® Z type F, metric...
15
17.0
23.0
15.0
1.00
0.8
0.5
ZFM-1820-04
ZFM-1820-04
iglidur® Z type F, metric...
18
20.0
26.0
4.0
1.00
0.8
0.5
ZFM-1820-17
ZFM-1820-17
iglidur® Z type F, metric...
18
20.0
26.0
17.0
1.00
0.8
0.5
ZFM-2022-21
ZFM-2022-21
iglidur® Z type F, metric...
20
22.0
30.0
21.0
1.00
0.8
0.5
ZFM-2023-11
ZFM-2023-11
iglidur® Z type F, metric...
20
23.0
30.0
11.5
1.50
0.8
0.5
ZFM-2023-21
ZFM-2023-21
iglidur® Z type F, metric...
20
23.0
30.0
21.5
1.50
0.8
0.5
ZFM-2023-31
ZFM-2023-31
iglidur® Z type F, metric...
20
23.0
30.0
31.5
1.50
0.8
0.5
ZFM-2023-075
ZFM-2023-075
iglidur® Z type F, metric...
20
23.0
30.0
7.5
1.50
0.8
0.5
ZFM-2528-16
ZFM-2528-16
iglidur® Z type F, metric...
25
28.0
35.0
16.5
1.50
0.8
0.5
ZFM-2528-21
ZFM-2528-21
iglidur® Z type F, metric...
25
28.0
35.0
21.5
1.50
0.8
0.5
ZFM-2528-31
ZFM-2528-31
iglidur® Z type F, metric...
25
28.0
35.0
31.5
1.50
0.8
0.5
ZFM-3034-20
ZFM-3034-20
iglidur® Z type F, metric...
30
34.0
42.0
20.0
2.00
0.8
0.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求