您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
YP BALL VALVE (Flnage)-JIS
SEKISUI
Manual Operation Valve
YP BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/yp_ball_valve/yp_ball_valbe_flange_jis.prj},{NB=YBQFB},{STD=JIS},{VERS=3},{A=25},{AX=Q},{B=1},{SD=25},{L100=187},{L101=187},{SH=66},{LH=123},{DU=67},{D=125},{C=90},{NH=4-19},{NX=4},{SHX=19},{T=14},{MB=PVC},{MS=},{MSX='','EPDM','V','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
H
[mm]
SH
h
[mm]
LH
[mm]
DU
Ø
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
[mm]
MB
Material of body
ⁿ/ₐ
YB1FB
YB1FB
JIS
15
1/2
15
143
97.5
50
95
49
95
70
4-15
14
PVC
YB2FB
YB2FB
JIS
20
3/4
20
172
103.0
53
95
59
100
75
4-15
14
PVC
YBQFB
YBQFB
JIS
25
1
25
187
128.5
66
123
67
125
90
4-19
14
PVC
YB3FB
YB3FB
JIS
32
1 1/4
32
190
141.5
74
123
81
135
100
4-19
16
PVC
YB4FB
YB4FB
JIS
40
1 1/2
40
212
170.0
100
152
98
140
105
4-19
16
PVC
YB5FB
YB5FB
JIS
50
2
50
234
184.5
107
152
120
155
120
4-19
20
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GLOBE VALVE (Flange) -JIS
SEKISUI
09.02.2021
YP BALL VALVE (TS)-JIS
SEKISUI
09.02.2021
BUTTERFLY VALVE (Lever Type)-JIS
SEKISUI
27.08.2019
YP BALL VALVE (Thread)-JIS
SEKISUI
09.02.2021
CHECK VALVE BALL TYPE (Socket)-JIS
SEKISUI
09.02.2021
BALL VALVE (TS)-JIS
SEKISUI
09.02.2021
BALL VALVE (Flange)-JIS
SEKISUI
09.02.2021
90°Elbow
SEKISUI
07.10.2019
CHECK VALVE SWING TYPE-JIS
SEKISUI
24.09.2019
Compact Flange - JIS10K
SEKISUI
09.02.2021
3-WAY BALL VALVE (TS)-JIS
SEKISUI
09.02.2021
Reducing Coupling
SEKISUI
09.02.2021
3-WAY BALL VALVE (Flange)-JIS
SEKISUI
09.02.2021
3-WAY BALL VALVE (Thread)-JIS
SEKISUI
09.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求