您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
VEOX mixproof valve - VEOX mixproof valve 3 bodies L body model 01
Definox
VEOX Mixproof valves
3 BODY VEOX Mixproof valves
3 BODY VEOX Mixproof valves Model 01 in L
Powered by
CAD模型選擇
{definox/vannes20e020clapets20inde9pendants20veox/vannes20e020clapets20inde9pendants20veox20320corps/vannes20e020clapets20inde9pendants20veox20320corps20mode8le200120en20l/vanne20e020double20clapets20inde9pendants20veox.prj},{NB=Y3U101G01181},{PREVIEW=../../../_pool_/48/de/veox_3_corps_m01_en_l.png},{REF=Y3U101G01181},{DESC=VEOX 3 CORPS US 4\" Actionneur pneumatique SP/PMO et 1 décollage clapet bas Modèle 01 en L},{TUBE=97,4 / 101,6},{V=VEOX 3 CORPS},{DIAM=US 4\"},{ACT=Actionneur pneumatique SP/PMO et 1 décollage clapet bas},{BODY=Modèle 01 en L},{MATB=1.4404},{MATS=SP PEEK / ELASTO (FKM)},{FITTING=A souder},{DEFAULTSORTATTR=27047}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
BODY
Body
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
Y3S038F01131
Y3S038F01131
VEOX 3 bodies SMS 38 SP/P...
35,6 / 38
VEOX 3 bodies
SMS 38
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3S051F01131
Y3S051F01131
VEOX 3 bodies SMS 51 SP/P...
48,5 / 51
VEOX 3 bodies
SMS 51
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3S063F01131
Y3S063F01131
VEOX 3 bodies SMS 63 SP/P...
60,3 / 63,5
VEOX 3 bodies
SMS 63
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3S076F01131
Y3S076F01131
VEOX 3 bodies SMS 76 SP/P...
72,9 / 76,1
VEOX 3 bodies
SMS 76
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3S104F01131
Y3S104F01131
VEOX 3 bodies SMS 104 SP/...
100 / 104
VEOX 3 bodies
SMS 104
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D040F01131
Y3D040F01131
VEOX 3 bodies DIN 40 SP/P...
38 / 41
VEOX 3 bodies
DIN 40
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D050F01131
Y3D050F01131
VEOX 3 bodies DIN 50 SP/P...
50 / 53
VEOX 3 bodies
DIN 50
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D065F01131
Y3D065F01131
VEOX 3 bodies DIN 65 SP/P...
66 / 70
VEOX 3 bodies
DIN 65
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D080F01131
Y3D080F01131
VEOX 3 bodies DIN 80 SP/P...
81 / 85
VEOX 3 bodies
DIN 80
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D100F01131
Y3D100F01131
VEOX 3 bodies DIN 100 SP/...
100 / 104
VEOX 3 bodies
DIN 100
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D125F01131
Y3D125F01131
VEOX 3 bodies DIN 125 SP/...
125 / 129
VEOX 3 bodies
DIN 125
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D150F01131
Y3D150F01131
VEOX 3 bodies DIN 150 SP/...
150 / 154
VEOX 3 bodies
DIN 150
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3U038F01131
Y3U038F01131
VEOX 3 bodies US 1"1/2 SP...
34,8 / 38,1
VEOX 3 bodies
US 1"1/2
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3U051F01131
Y3U051F01131
VEOX 3 bodies US 2" SP/PM...
47,5 / 50,8
VEOX 3 bodies
US 2"
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3U063F01131
Y3U063F01131
VEOX 3 bodies US 2"1/2 SP...
60,2 / 63,5
VEOX 3 bodies
US 2"1/2
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3U076F01131
Y3U076F01131
VEOX 3 bodies US 3" SP/PM...
72,9 / 76,1
VEOX 3 bodies
US 3"
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3U101F01131
Y3U101F01131
VEOX 3 bodies US 4" SP/PM...
97,4 / 101,6
VEOX 3 bodies
US 4"
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3S038F01141
Y3S038F01141
VEOX 3 bodies SMS 38 SP/P...
35,6 / 38
VEOX 3 bodies
SMS 38
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3S051F01141
Y3S051F01141
VEOX 3 bodies SMS 51 SP/P...
48,5 / 51
VEOX 3 bodies
SMS 51
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3S063F01141
Y3S063F01141
VEOX 3 bodies SMS 63 SP/P...
60,3 / 63,5
VEOX 3 bodies
SMS 63
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3S076F01141
Y3S076F01141
VEOX 3 bodies SMS 76 SP/P...
72,9 / 76,1
VEOX 3 bodies
SMS 76
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3S104F01141
Y3S104F01141
VEOX 3 bodies SMS 104 SP/...
100 / 104
VEOX 3 bodies
SMS 104
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3D040F01141
Y3D040F01141
VEOX 3 bodies DIN 40 SP/P...
38 / 41
VEOX 3 bodies
DIN 40
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3D050F01141
Y3D050F01141
VEOX 3 bodies DIN 50 SP/P...
50 / 53
VEOX 3 bodies
DIN 50
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3D065F01141
Y3D065F01141
VEOX 3 bodies DIN 65 SP/P...
66 / 70
VEOX 3 bodies
DIN 65
SP (leak free)/PMO pneuma...
Type 01 L
1.4404
SP PFA / ELASTO (FKM)
To weld
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求