您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rodoset
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodoset
xy-RDUL - Screw spacer
Rodoset
Powered by
CAD模型選擇
{rodoset/xy-rdul.prj},{NB=xy-RDUL50-26},{IDNR=xy-RDUL50-26},{D=26.000},{H=46.000},{H1=56.000},{DH=10.000},{X=10.000},{M=97.000},{N=70.000},{F=5.000},{G=M6},{SW=6.000},{A=58.000},{B=28.000},{C=35.000},{CDCT=330},{CDCS=173},{CDCC=157},{GE=50.000},{GN=48.500},{XYM=70.000},{XYB=11.000},{XYK=6.000},{XYN=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Type
ⁿ/ₐ
D
Hole
[mm]
H
Min. height
[mm]
H1
Max. height
[mm]
DH
Stroke
[mm]
X
Stroke
[mm]
M
Lenght
[mm]
N
Width
[mm]
F
Hole
[mm]
G
Thread
ⁿ/ₐ
SW
Screw
[mm]
A
Centre distance
[mm]
B
Centre distance
[mm]
C
Centre distance
[mm]
CDCT
Overall max load
[kN]
CDCS
Load after screw tightening
[kN]
CDCC
Additional load
[kN]
xy-RDUL40-17,5
xy-RDUL40-17,5
17.500
41.000
50.000
9.000
9.000
84.000
58.000
5.000
M6
6.000
46.000
23.000
32.000
210
74
136
xy-RDUL40-22
xy-RDUL40-22
22.000
41.000
50.000
9.000
9.000
84.000
58.000
5.000
M6
6.000
46.000
23.000
32.000
210
120
90
xy-RDUL40-26
xy-RDUL40-26
26.000
41.000
50.000
9.000
9.000
84.000
58.000
5.000
M6
6.000
46.000
23.000
32.000
210
173
37
xy-RDUL50-22
xy-RDUL50-22
22.000
46.000
56.000
10.000
10.000
97.000
70.000
5.000
M6
6.000
58.000
28.000
35.000
330
120
210
xy-RDUL50-26
xy-RDUL50-26
26.000
46.000
56.000
10.000
10.000
97.000
70.000
5.000
M6
6.000
58.000
28.000
35.000
330
173
157
xy-RDUL50-33
xy-RDUL50-33
33.000
46.000
56.000
10.000
10.000
97.000
70.000
5.000
M6
6.000
58.000
28.000
35.000
330
277
53
xy-RDUL60-26
xy-RDUL60-26
26.000
55.000
67.000
12.000
12.000
116.000
80.000
8.000
M8
8.000
68.000
30.000
42.000
495
173
322
xy-RDUL60-33
xy-RDUL60-33
33.000
55.000
67.000
12.000
12.000
116.000
80.000
8.000
M8
8.000
68.000
30.000
42.000
495
277
218
xy-RDUL60-39
xy-RDUL60-39
39.000
55.000
67.000
12.000
12.000
116.000
80.000
8.000
M8
8.000
68.000
30.000
42.000
495
394
101
xy-RDUL80-39
xy-RDUL80-39
39.000
68.000
82.000
14.000
16.000
146.000
105.000
8.000
M8
8.000
90.000
40.000
52.000
860
394
466
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求