您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
X-VC - Verschraubungskörper
Gates Tube Fittings
Rohrverschraubungen
Schwenkverschraubungen, Richtungseinstellbare Verschraubungen
Einstellbare T-Anschluss-Verschraubung
Powered by
CAD模型選擇
{emb/rohrverschraubungen/schwenkverschraubungen_richtungseinstellbare/t_anschluss_verschraubung/x_vc.prj},{NB=XVC10L},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=XVC10L},{BZ=X VC 10-L/K/ZN},{AD=10},{PN=L / PN 500},{INFO=Einstellbare T Anschluss Verschraubung},{L=22},{I1=29.0},{I2=15.00},{D1=10},{S=14},{GEW=10.3},{OBLF=Zink-Nickel},{WERK=Stahl},{M=M 16X1,5},{NDM=16.000},{P=1.500},{L2=30.000},{I=21.000},{S1=19.000},{SW=14.000},{SK=XVCLS},{L01=22.000},{L02=22.000},{L03=29.000},{L1X=1.200},{L2X=0.200},{LD=7.000},{TL=8.000},{AD1=12.350},{AD2=10.000},{AD3=8.000},{AD4=10.000},{AD5=6.500},{KZ=30.000},{K1=24.250},{R1=0.800},{VERS=1},{BESTNR1=XVC10L},{BESTNR2=XVC10L},{HIDE=0},{BST=XVC10LK},{NUT2=M10LZN},{NUT2D=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZ
Bezeichnung
ⁿ/ₐ
AD
Rohr
[mm]
PN
Druck
[Bar]
L
Länge
[mm]
I1
Länge
[mm]
I2
Länge
[mm]
D1
Durchmesser
[mm]
S
Schlüsselweite
[mm]
OBLF
Oberfläche
ⁿ/ₐ
WERK
Material
ⁿ/ₐ
XVC10L
X VC 10-L/K/ZN
10
L / PN 500
22
29.0
15.00
10
14
Zink-Nickel
Stahl
XVC10LV
X VC 10-L/K/1.4571
10
L / PN 500
22
29.0
15.00
10
14
blank
1.4571
XVC10S
X VC 10-S/K/ZN
10
S / PN 800
25
30.0
17.50
10
17
Zink-Nickel
Stahl
XVC10SV
X VC 10-S/K/1.4571
10
S / PN 800
25
30.0
17.50
10
17
blank
1.4571
XVC12L
X VC 12-L/K/ZN
12
L / PN 500
24
29.5
15.00
12
17
Zink-Nickel
Stahl
XVC12LV
X VC 12-L/K/1.4571
12
L / PN 500
24
29.5
15.00
12
17
blank
1.4571
XVC12S
X VC 12-S/K/ZN
12
S / PN 630
29
31.0
21.50
12
17
Zink-Nickel
Stahl
XVC12SV
X VC 12-S/K/1.4571
12
S / PN 630
29
31.0
21.50
12
17
blank
1.4571
XVC14S
X VC 14-S/K/ZN
14
S / PN 630
30
35.0
22.00
14
19
Zink-Nickel
Stahl
XVC14SV
X VC 14-S/K/1.4571
14
S / PN 630
30
35.0
22.00
14
19
blank
1.4571
XVC15L
X VC 15-L/K/ZN
15
L / PN 400
28
32.5
21.00
15
19
Zink-Nickel
Stahl
XVC15LV
X VC 15-L/K/1.4571
15
L / PN 400
28
32.5
21.00
15
19
blank
1.4571
XVC16S
X VC 16-S/K/ZN
16
S / PN 630
33
36.5
24.50
16
24
Zink-Nickel
Stahl
XVC16SV
X VC 16-S/K/1.4571
16
S / PN 630
33
36.5
24.50
16
24
blank
1.4571
XVC18L
X VC 18-L/K/ZN
18
L / PN 400
31
35.5
23.50
18
24
Zink-Nickel
Stahl
XVC18LV
X VC 18-L/K/1.4571
18
L / PN 400
31
35.5
23.35
18
24
blank
1.4571
XVC20S
X VC 20-S/K/ZN
20
S / PN 400
37
44.5
23.50
20
27
Zink-Nickel
Stahl
XVC20SV
X VC 20-S/K/1.4571
20
S / PN 400
37
44.5
26.50
20
27
blank
1.4571
XVC22L
X VC 22-L/K/ZN
22
L / PN 250
35
38.5
27.50
22
27
Zink-Nickel
Stahl
XVC22LV
X VC 22-L/K/1.4571
22
L / PN 250
35
38.5
27.50
22
27
blank
1.4571
XVC25S
X VC 25-S/K/ZN
25
S / PN 400
42
50.0
30.00
25
36
Zink-Nickel
Stahl
XVC25SV
X VC 25-S/K/1.4571
25
S / PN 400
42
50.0
30.00
25
36
blank
1.4571
XVC28L
X VC 28-L/K/ZN
28
L / PN 250
38
41.5
30.50
28
36
Zink-Nickel
Stahl
XVC28LV
X VC 28-L/K/1.4571
28
L / PN 250
38
41.5
30.50
28
36
blank
1.4571
XVC30S
X VC 30-S/K/ZN
30
S / PN 400
49
55.0
35.50
30
41
Zink-Nickel
Stahl
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DS-SBD - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
DS-VD - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
DS-SB - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
DS-VC - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
X-GR - Size 14-42 reducer fitting body
Gates Tube Fittings
27.11.2023
X-A-FormA - Fitting
Gates Tube Fittings
16.02.2022
VMG - Blow Gun
SMC Corporation
01.07.2024
DS/S-G - Fitting body with nut and cutting ring
Gates Tube Fittings
17.10.2023
DS-SBE - With sealing edge ring, fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
VSCHK - Closure piece with pipe connection, without nut and cutting ring
Gates Tube Fittings
16.02.2022
STO-O - Sealing plug with O-ring
Gates Tube Fittings
16.02.2022
DS-VBDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
DS-VCDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
GR EO - Straight reducer
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求