您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XJC - Pneumatic cylinders standard VDMA - ISO 15552
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
XJC Series
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/xjc/xjc_asmtab.prj},{NB=XJC_200/25_0_STD_-_-_-},{BORE=200},{TYPE=STD},{STROKE=25},{RP=0},{OPT1=-},{OPT2=-},{ACC=-},{INFO=PDF},{AX=275},{BX=180},{C=95},{D=75},{E=40},{F=M36x2},{FX=36},{FP=2},{G=72},{H=50},{H1X=95},{I=45},{L=5},{M=220},{N=175},{O=M16},{OX=16},{P=G3/4},{BG=22},{CH=36},{CODE=XJC 200},{STROKEX=25, 50, 80, 100, 125, 160, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000},{PPATH=xjc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
Bore
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
ⁿ/ₐ
G
[mm]
H
[mm]
H1
ⁿ/ₐ
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
ⁿ/ₐ
P
ⁿ/ₐ
BG
[mm]
CH
[mm]
XJC 160/25 STD
160
260
180
80
65
40
M36x2
72
35
-
45
5
180
140
M16
G3/4
22
36
XJC 200/25 STD
200
275
180
95
75
40
M36x2
72
50
-
45
5
220
175
M16
G3/4
22
36
XJC 250/50 STD
250
305
200
105
90
50
M42x2
84
30
-
75
8
270
220
M20
G1
30
46
XJC 320/50 STD
320
340
220
120
110
63
M48x2
96
30
-
90
10
345
270
M24
G1
30
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求