您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
XH 200 - 7/8” (22,225 mm) - Timing belt pulleys
Sati
Timing belt pulleys and bars
Timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentate/xh_200.prj},{NB=XH20038},{MAT=Cast iron},{FLA=With flanges},{COD=38XH200},{CODE=XH20038},{TYPE=6WF},{CFL=FL178},{Z=38},{DP=268.83},{DE=266.03},{DF=290},{DM=150.0},{DI=227},{F=65.0},{L=100},{SB=28},{WEIGHT=19.00},{SBX=28},{DFX=290.000},{DIX=227.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
XH20018
Steel
With flanges
18XH200
XH20018
6F
FL155
18
127.34
124.55
140
100.0
-
65.0
80
24
5.90
XH20019
Steel
With flanges
19XH200
XH20019
6F
FL156
19
134.41
131.62
146
100.0
-
65.0
80
24
6.50
XH20020
Steel
With flanges
20XH200
XH20020
6F
FL157
20
141.49
138.69
155
100.0
-
65.0
80
24
7.20
XH20021
Steel
With flanges
21XH200
XH20021
6F
FL158
21
148.56
145.77
160
110.0
-
65.0
80
24
7.90
XH20022
Steel
With flanges
22XH200
XH20022
6F
FL159
22
155.64
152.84
170
110.0
-
65.0
80
24
8.70
XH20024
Steel
With flanges
24XH200
XH20024
6F
FL161
24
169.79
166.99
184
120.0
-
65.0
80
24
10.60
XH20025
Steel
With flanges
25XH200
XH20025
6F
FL162
25
176.86
174.07
188
120.0
-
65.0
80
24
11.40
XH20026
Steel
With flanges
26XH200
XH20026
6F
FL163
26
183.94
181.14
198
120.0
-
65.0
80
24
12.20
XH20027
Steel
With flanges
27XH200
XH20027
6F
FL164
27
191.01
188.22
200
120.0
-
65.0
80
24
13.50
XH20028
Steel
With flanges
28XH200
XH20028
6F
FL165
28
198.08
195.29
212
150.0
-
65.0
80
24
14.80
XH20030
Steel
With flanges
30XH200
XH20030
6F
FL167
30
212.23
209.44
227
150.0
-
65.0
80
24
16.60
XH20032
Steel
With flanges
32XH200
XH20032
6WF
FL169
32
226.38
223.59
240
150.0
184
65.0
80
24
17.90
XH20034
Steel
With flanges
34XH200
XH20034
6WF
FL170
34
240.53
237.74
256
150.0
198
65.0
80
24
18.20
XH20038
Cast iron
With flanges
38XH200
XH20038
6WF
FL178
38
268.83
266.03
290
150.0
227
65.0
100
28
19.00
XH20040
Cast iron
With flanges
40XH200
XH20040
6WF
FL184
40
282.98
280.18
296
150.0
241
65.0
100
28
22.10
XH20046
Cast iron
Without flanges
46XH200
XH20046
6W
-
46
325.42
322.63
-
150.0
283
65.0
100
28
26.00
XH20048
Cast iron
Without flanges
48XH200
XH20048
6W
-
48
339.57
336.78
-
150.0
297
65.0
100
28
27.60
XH20050
Cast iron
Without flanges
50XH200
XH20050
6W
-
50
410.32
407.52
-
150.0
368
65.0
100
28
27.60
XH20060
Cast iron
Without flanges
60XH200
XH20060
6W
-
60
424.47
421.67
-
150.0
382
65.0
100
28
22.10
XH20070
Cast iron
Without flanges
70XH200
XH20070
6A
-
70
495.21
492.42
-
190.0
453
65.0
100
28
39.00
XH20072
Cast iron
Without flanges
72XH200
XH20072
6A
-
72
509.36
506.56
-
190.0
467
65.0
100
28
42.00
XH20078
Cast iron
Without flanges
78XH200
XH20078
6A
-
78
551.81
549.01
-
190.0
510
65.0
100
28
48.00
XH20080
Cast iron
Without flanges
80XH200
XH20080
6A
-
80
565.95
563.16
-
190.0
524
65.0
100
28
51.00
XH20082
Cast iron
Without flanges
82XH200
XH20082
6A
-
82
580.10
577.31
-
190.0
538
65.0
100
28
54.00
XH20084
Cast iron
Without flanges
84XH200
XH20084
6A
-
84
594.25
591.46
-
190.0
552
65.0
100
28
57.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求