您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR460-RF - Slotted Shaft Coupling - with keyway - stainless steel version
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shaft Couplings
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shaft_couplings/wsr460_rf_asmtab.prj},{NB=WSR460-RF-6x18},{CODEX=WSR460-RF},{SIZE=6x18},{TKN=10},{D1=6},{D2=18},{L=30},{B=21.2},{N=4},{S=M3},{TA=1.1},{M=0.05},{MAT=Stainless steel},{CTN=84836020},{DSCREW=3},{LSCREW=6},{PPATH=parts/wsr460/wsr460_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
B
Interference diameter
[mm]
S
Screw (ISO 4762 - A2-70)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR460-RF-6x18
6x18
10
30
21.2
M3
1.1
0.05
Stainless steel
84836020
WSR460-RF-8x24
8x24
16
35
26.8
M3
1.1
0.10
Stainless steel
84836020
WSR460-RF-10x29
10x29
25
45
32.7
M4
2.4
0.19
Stainless steel
84836020
WSR460-RF-12x29
12x29
32
45
32.7
M4
2.4
0.18
Stainless steel
84836020
WSR460-RF-14x34
14x34
40
50
39.1
M5
4.7
0.27
Stainless steel
84836020
WSR460-RF-15x34
15x34
50
50
39.1
M5
4.7
0.26
Stainless steel
84836020
WSR460-RF-16x34
16x34
60
50
39.1
M5
4.7
0.26
Stainless steel
84836020
WSR460-RF-19x42
19x42
90
65
48.2
M6
8.0
0.52
Stainless steel
84836020
WSR460-RF-20x42
20x42
100
65
48.2
M6
8.0
0.51
Stainless steel
84836020
WSR460-RF-25x45
25x45
110
75
50.8
M6
8.0
0.62
Stainless steel
84836020
WSR460-RF-30x53
30x53
150
83
58.1
M6
8.0
0.92
Stainless steel
84836020
WSR460-RF-35x67
35x67
330
95
74.1
M8
22.0
1.88
Stainless steel
84836020
WSR460-RF-40x77
40x77
400
108
83.4
M8
22.0
2.71
Stainless steel
84836020
WSR460-RF-50x85
50x85
688
124
93.2
M10
43.0
3.52
Stainless steel
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求