您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR260-RF - Locking Assembly - self-centering - stainless steel version
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr260_rf_asmtab.prj},{NB=WSR260-RF-6x16},{SIZE=6x16},{DD=6.00},{D=16},{TKN=3},{L=13.5},{L1=11},{PW=49},{PN=19},{N=3},{S=3x M2.5},{SCRX=2.5},{LX=10},{TA=0.8},{M=0.01},{MAT=Stainless steel},{CTN=84839089},{PPATH=parts/wsr260_rf/wsr260_rf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
PW
Surface pressure shaft
[N/mm²]
PN
Surface pressure hub
[N/mm²]
S
Screw (ISO 4762 - A4-80)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR260-RF-6x16
6x16
3
13.5
11
49
19
3x M2.5
0.8
0.01
Stainless steel
84839089
WSR260-RF-6.35x16
6.35x16
3
13.5
11
47
19
3x M2.5
0.8
0.01
Stainless steel
84839089
WSR260-RF-7x17
7x17
3
13.5
11
42
17
3x M2.5
0.8
0.02
Stainless steel
84839089
WSR260-RF-8x18
8x18
4
13.5
11
37
17
3x M2.5
0.8
0.02
Stainless steel
84839089
WSR260-RF-9x20
9x20
6
15.5
13
37
17
4x M2.5
0.8
0.02
Stainless steel
84839089
WSR260-RF-9.53x20
9.53x20
6
15.5
13
35
17
4x M2.5
0.8
0.02
Stainless steel
84839089
WSR260-RF-10x20
10x20
6
15.5
13
33
17
4x M2.5
0.8
0.02
Stainless steel
84839089
WSR260-RF-11x22
11x22
7
15.5
13
30
15
4x M2.5
0.8
0.02
Stainless steel
84839089
WSR260-RF-12x22
12x22
7
15.5
13
26
15
4x M2.5
0.8
0.02
Stainless steel
84839089
WSR260-RF-14x26
14x26
13
20.0
17
28
15
4x M3
1.1
0.04
Stainless steel
84839089
WSR260-RF-15x28
15x28
14
20.0
17
26
14
4x M3
1.1
0.05
Stainless steel
84839089
WSR260-RF-16x32
16x32
28
21.0
17
45
23
4x M4
2.4
0.06
Stainless steel
84839089
WSR260-RF-17x35
17x35
30
25.0
21
34
17
4x M4
2.4
0.1
Stainless steel
84839089
WSR260-RF-18x35
18x35
32
25.0
21
32
17
4x M4
2.4
0.1
Stainless steel
84839089
WSR260-RF-19x35
19x35
34
25.0
21
31
17
4x M4
2.4
0.15
Stainless steel
84839089
WSR260-RF-20x38
20x38
55
26.0
21
45
24
4x M5
4.7
0.15
Stainless steel
84839089
WSR260-RF-22x40
22x40
61
26.0
21
41
23
4x M5
4.7
0.2
Stainless steel
84839089
WSR260-RF-24x47
24x47
69
32.0
26
44
23
4x M6
8.0
0.2
Stainless steel
84839089
WSR260-RF-25x47
25x47
100
32.0
26
43
23
4x M6
8.0
0.25
Stainless steel
84839089
WSR260-RF-28x50
28x50
210
32.0
26
57
32
6x M6
8.0
0.3
Stainless steel
84839089
WSR260-RF-30x55
30x55
220
32.0
26
54
29
6x M6
8.0
0.35
Stainless steel
84839089
WSR260-RF-32x55
32x55
240
32.0
26
50
29
6x M6
8.0
0.4
Stainless steel
84839089
WSR260-RF-35x60
35x60
350
35.0
29
55
32
8x M6
8.0
0.4
Stainless steel
84839089
WSR260-RF-38x65
38x65
380
35.0
29
51
29
8x M6
8.0
0.45
Stainless steel
84839089
WSR260-RF-40x65
40x65
400
35.0
29
48
29
8x M6
8.0
0.7
Stainless steel
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求