您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 96 - Slotted half round head wood screws
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_96.prj},{NB=Holzschraube DIN 96 4x60 49210.040.060(High)},{CNSORDERNO=49210.040.060},{D=4.00},{L=60.00},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=5.697},{P=1.800},{DS=4.000},{DA=5.000},{DK=8.000},{K=2.800},{R=3.200},{RF=6.400},{N=1.000},{T=1.800},{NENNID=4X60MM},{BRAND=Fabory},{STANDARD=DIN 96},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Brass},{GRADE=Cu2/Cu3},{SURFACETREATME=},{HEADSHAPE=Round head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=NEN2251,NFE25-606},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492855572},{INTRASTATCODE=7415330000},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=4x60},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Distance
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
DA
Inner diameter of bearing area max.
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Radius ~
[mm]
RF
Radius of the raised portion of a head ~
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature max.
[mm]
Wood screw DIN 96 1.6x8
25110.016.008
1,6X8MM
1.60
8.00
Fabory
DIN 96
Wood screw
Steel
Zinc plated
Round head
Slotted
0.00017
NEN2251,NFE25-606
Y
8717077072619
7318129090
23-11-01-11
31161508
EC000888
500
1.100
0.700
4.800
1.600
2.200
3.200
1.100
1.300
2.600
0.400
0.700
Wood screw DIN 96 1.6x8
49210.016.008
1,6X8MM
1.60
8.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Round head
Slotted
0.00018
NEN2251,NFE25-606
Y
8717077097063
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
4.800
1.600
2.200
3.200
1.100
1.300
2.600
0.400
0.700
Wood screw DIN 96 1.6x10
25110.016.010
1,6X10MM
1.60
10.00
Fabory
DIN 96
Wood screw
Steel
Zinc plated
Round head
Slotted
0.00016
NEN2251,NFE25-606
Y
8717077072626
7318129090
23-11-01-11
31161508
EC000888
500
1.100
0.700
6.000
1.600
2.200
3.200
1.100
1.300
2.600
0.400
0.700
Wood screw DIN 96 1.6x10
49210.016.010
1,6X10MM
1.60
10.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Round head
Slotted
0.00014
NEN2251,NFE25-606
Y
8717077097070
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
6.000
1.600
2.200
3.200
1.100
1.300
2.600
0.400
0.700
Wood screw DIN 96 1.6x12
25110.016.012
1,6X12MM
1.60
12.00
Fabory
DIN 96
Wood screw
Steel
Zinc plated
Round head
Slotted
0.00027
NEN2251,NFE25-606
Y
8717077072633
7318129090
23-11-01-11
31161508
EC000888
500
1.100
0.700
7.200
1.600
2.200
3.200
1.100
1.300
2.600
0.400
0.700
Wood screw DIN 96 1.6x16
25110.016.016
1,6X16MM
1.60
16.00
Fabory
DIN 96
Wood screw
Steel
Zinc plated
Round head
Slotted
0.00034
NEN2251,NFE25-606
Y
8717077072640
7318129090
23-11-01-11
31161508
EC000888
500
1.100
0.700
9.600
1.600
2.200
3.200
1.100
1.300
2.600
0.400
0.700
Wood screw DIN 96 1.6x12
49210.016.012
1,6X12MM
1.60
12.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Round head
Slotted
0.00029
NEN2251,NFE25-606
Y
8717077097087
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
7.200
1.600
2.200
3.200
1.100
1.300
2.600
0.400
0.700
Wood screw DIN 96 1.6x16
49210.016.016
1,6X16MM
1.60
16.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Round head
Slotted
0.00037
NEN2251,NFE25-606
Y
8717077087347
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
9.600
1.600
2.200
3.200
1.100
1.300
2.600
0.400
0.700
Wood screw DIN 96 2x8
25110.020.008
2X8MM
2.00
8.00
Fabory
DIN 96
Wood screw
Steel
Zinc plated
Round head
Slotted
0.00027
NEN2251,NFE25-606
Y
8717077072657
7318129090
23-11-01-11
31161508
EC000888
500
1.400
0.900
4.800
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2x8
49210.020.008
2X8MM
2.00
8.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Round head
Slotted
0.00029
NEN2251,NFE25-606
Y
8715492855169
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.800
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2x10
25110.020.010
2X10MM
2.00
10.00
Fabory
DIN 96
Wood screw
Steel
Zinc plated
Round head
Slotted
0.00031
NEN2251,NFE25-606
Y
8715492646811
7318129090
23-11-01-11
31161508
EC000888
200
1.400
0.900
6.000
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2x10
49210.020.010
2X10MM
2.00
10.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Round head
Slotted
0.00034
NEN2251,NFE25-606
Y
8715492855176
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
6.000
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2x10
49310.020.010
2X10MM
2.00
10.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Nickel plated
Round head
Slotted
0.00034
NEN2251,NFE25-606
Y
8715492857682
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
6.000
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2x12
25110.020.012
2X12MM
2.00
12.00
Fabory
DIN 96
Wood screw
Steel
Zinc plated
Round head
Slotted
0.00035
NEN2251,NFE25-606
Y
8715492646828
7318129090
23-11-01-11
31161508
EC000888
200
1.400
0.900
7.200
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2x12
49210.020.012
2X12MM
2.00
12.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Round head
Slotted
0.00038
NEN2251,NFE25-606
Y
8715492855183
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
7.200
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2x12
49310.020.012
2X12MM
2.00
12.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Nickel plated
Round head
Slotted
0.00038
NEN2251,NFE25-606
Y
8715492857699
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
7.200
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2x16
25110.020.016
2X16MM
2.00
16.00
Fabory
DIN 96
Wood screw
Steel
Zinc plated
Round head
Slotted
0.00044
NEN2251,NFE25-606
Y
8715492646835
7318129090
23-11-01-11
31161508
EC000888
500
1.400
0.900
9.600
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2x16
49210.020.016
2X16MM
2.00
16.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Round head
Slotted
0.00048
NEN2251,NFE25-606
Y
8715492855190
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
9.600
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2x16
49310.020.016
2X16MM
2.00
16.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Nickel plated
Round head
Slotted
0.00048
NEN2251,NFE25-606
Y
8715492857705
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
9.600
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2x20
49210.020.020
2X20MM
2.00
20.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Round head
Slotted
0.00058
NEN2251,NFE25-606
Y
8717077087354
7415330000
23-11-01-11
31161508
EC000888
500
1.400
0.900
12.000
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.900
Wood screw DIN 96 2.5x8
49210.025.008
2,5X8MM
2.50
8.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Round head
Slotted
0.00043
NEN2251,NFE25-606
Y
8717077087361
7415330000
23-11-01-11
31161508
EC000888
500
1.700
1.100
4.800
2.500
3.300
5.000
1.700
2.000
4.000
0.600
1.100
Wood screw DIN 96 2.5x10
25110.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 96
Wood screw
Steel
Zinc plated
Round head
Slotted
0.00046
NEN2251,NFE25-606
Y
8715492646873
7318129090
23-11-01-11
31161508
EC000888
200
1.700
1.100
6.000
2.500
3.300
5.000
1.700
2.000
4.000
0.600
1.100
Wood screw DIN 96 2.5x10
49210.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Round head
Slotted
0.00050
NEN2251,NFE25-606
Y
8715492855220
7415330000
23-11-01-11
31161508
EC000888
200
1.700
1.100
6.000
2.500
3.300
5.000
1.700
2.000
4.000
0.600
1.100
Wood screw DIN 96 2.5x10
49310.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 96
Wood screw
Brass
Cu2/Cu3
Nickel plated
Round head
Slotted
0.00050
NEN2251,NFE25-606
Y
8715492857712
7415330000
23-11-01-11
31161508
EC000888
200
1.700
1.100
6.000
2.500
3.300
5.000
1.700
2.000
4.000
0.600
1.100
Wood screw DIN 96 2.5x10
51860.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 96
Wood screw
Stainless steel
A2
Round head
Slotted
0.00046
NEN2251,NFE25-606
Y
8715492311177
73181210
23-11-01-11
31161508
EC000888
200
1.700
1.100
6.000
2.500
3.300
5.000
1.700
2.000
4.000
0.600
1.100
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求