您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
BCAB-L - BraceCONDUIT, light, BCAB-L, polyamide PA6 HB
WISKA
Brace
Brace CONDUIT, Non-metallic
Powered by
CAD模型選擇
{wiska/brace/brace_conduit_kunststoff/bcab_l.prj},{NB=BCAB-L-48-BK10109189},{CNSORDERNO=10109189},{TYP=BCAB-L-48-BK},{RAL=RAL 9005},{NW=48},{DA=54.5},{DI=47.9},{A=4.3},{B=2.8},{R=95.0},{S=0.4},{CNSMAT=PA UL94-HB},{ETEMP=-40°C to 140°C},{CNSQUANTITY=25},{INFO=HTML},{VERS=9},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109189/bcab-l-48-bk.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10109189/bcab-l-48-bk.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
NW
Nominal width
[mm]
DA
Diameter outside
[mm]
DI
Diameter inside
[mm]
A
Profile width
[mm]
B
Spiral wide
[mm]
R
Bending radius
[mm]
S
wall thickness
[mm]
CNSMAT
material
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKABCAB-L-07-BK10109181
10109181
BCAB-L-07-BK
RAL 9005
7
10.0
6.8
2.7
1.8
0.2
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-10-BK10109182
10109182
BCAB-L-10-BK
RAL 9005
10
13.0
10.0
2.7
1.8
20.0
0.3
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-12-BK10109183
10109183
BCAB-L-12-BK
RAL 9005
12
15.7
12.4
3.1
2.2
25.0
0.3
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-14-BK10109184
10109184
BCAB-L-14-BK
RAL 9005
14
18.5
14.2
3.4
2.3
0.3
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-17-BK10109185
10109185
BCAB-L-17-BK
RAL 9005
17
21.2
16.8
3.4
2.3
50.0
0.3
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-23-BK10109186
10109186
BCAB-L-23-BK
RAL 9005
23
28.3
23.4
3.4
2.3
60.0
0.3
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-29-BK10109187
10109187
BCAB-L-29-BK
RAL 9005
29
34.5
29.2
3.4
2.3
70.0
0.4
PA UL94-HB
-40°C to 140°C
25
WISKABCAB-L-36-BK10109188
10109188
BCAB-L-36-BK
RAL 9005
36
42.4
36.2
4.2
2.8
80.0
0.4
PA UL94-HB
-40°C to 140°C
25
WISKABCAB-L-48-BK10109189
10109189
BCAB-L-48-BK
RAL 9005
48
54.5
47.9
4.3
2.8
95.0
0.4
PA UL94-HB
-40°C to 140°C
25
WISKABCAB-L-07-BG10109190
10109190
BCAB-L-07-BG
RAL 7031
7
10.0
6.8
2.7
1.8
0.2
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-10-BG10109191
10109191
BCAB-L-10-BG
RAL 7031
10
13.0
10.0
2.7
1.8
20.0
0.3
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-12-BG10109192
10109192
BCAB-L-12-BG
RAL 7031
12
15.7
12.4
3.1
2.2
25.0
0.3
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-14-BG10109193
10109193
BCAB-L-14-BG
RAL 7031
14
18.5
14.2
3.4
2.3
0.3
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-17-BG10109194
10109194
BCAB-L-17-BG
RAL 7031
17
21.2
16.8
3.4
2.3
50.0
0.3
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-23-BG10109195
10109195
BCAB-L-23-BG
RAL 7031
23
28.3
23.4
3.4
2.3
60.0
0.3
PA UL94-HB
-40°C to 140°C
50
WISKABCAB-L-29-BG10109196
10109196
BCAB-L-29-BG
RAL 7031
29
34.5
29.2
3.4
2.3
70.0
0.4
PA UL94-HB
-40°C to 140°C
25
WISKABCAB-L-36-BG10109197
10109197
BCAB-L-36-BG
RAL 7031
36
42.4
36.2
4.2
2.8
80.0
0.4
PA UL94-HB
-40°C to 140°C
25
WISKABCAB-L-48-BG10109198
10109198
BCAB-L-48-BG
RAL 7031
48
54.5
47.9
4.3
2.8
95.0
0.4
PA UL94-HB
-40°C to 140°C
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求