您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CT-FG-p - Wing knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
CT-FG
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ct_fg/ct_fg_p.prj},{NB=Wing knobs CT-FG.30 p-M6x25},{CODE=8034},{DESCRIPTION=CT-FG.30 p-M6x25},{DIM01=30},{DIM02=M6},{DIM03=15.5},{DIM04=28},{DIM05=8},{DIM06=25},{DIM07=7.0},{WEIGHT=-},{NDM=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
d2
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
s
[mm]
WEIGHT
Weight
[g]
Wing knobs CT-FG.25 p-M5x...
8023
CT-FG.25 p-M5x10
25
M5
13.0
24
6
10
6.5
-
Wing knobs CT-FG.25 p-M5x...
8024
CT-FG.25 p-M5x16
25
M5
13.0
24
6
16
6.5
-
Wing knobs CT-FG.30 p-M6x...
8030
CT-FG.30 p-M6x10
30
M6
15.5
28
8
10
7.0
-
Wing knobs CT-FG.30 p-M6x...
8031
CT-FG.30 p-M6x12
30
M6
15.5
28
8
12
7.0
-
Wing knobs CT-FG.30 p-M6x...
8032
CT-FG.30 p-M6x16
30
M6
15.5
28
8
16
7.0
-
Wing knobs CT-FG.30 p-M6x...
8033
CT-FG.30 p-M6x20
30
M6
15.5
28
8
20
7.0
-
Wing knobs CT-FG.30 p-M6x...
8034
CT-FG.30 p-M6x25
30
M6
15.5
28
8
25
7.0
-
Wing knobs CT-FG.30 p-M6x...
8035
CT-FG.30 p-M6x30
30
M6
15.5
28
8
30
7.0
-
Wing knobs CT-FG.30 p-M6x...
8036
CT-FG.30 p-M6x40
30
M6
15.5
28
8
40
7.0
-
Wing knobs CT-FG.30 p-M8x...
8041
CT-FG.30 p-M8x16
30
M8
15.5
28
8
16
7.0
-
Wing knobs CT-FG.30 p-M8x...
8042
CT-FG.30 p-M8x20
30
M8
15.5
28
8
20
7.0
-
Wing knobs CT-FG.30 p-M8x...
8043
CT-FG.30 p-M8x25
30
M8
15.5
28
8
25
7.0
-
Wing knobs CT-FG.30 p-M8x...
8044
CT-FG.30 p-M8x30
30
M8
15.5
28
8
30
7.0
-
Wing knobs CT-FG.30 p-M8x...
8045
CT-FG.30 p-M8x40
30
M8
15.5
28
8
40
7.0
-
Wing knobs CT-FG.30 p-M8x...
8046
CT-FG.30 p-M8x45
30
M8
15.5
28
8
45
7.0
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求