您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WA - Weld adapter connection | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
Parflange® F37
3000 PSI
Components
Powered by
CAD模型選擇
{parker/parflange_f37/3000psi/components/wa_schweissadapter_verbindung.prj},{NB=WA - Schweissadapter Verbindung WA48-97X12.0SX},{ERMETO=WA48-97X12.0SX},{INFO=PDF Link},{WERKSTOFF=Stahl},{BAU=3},{R=97X12.0},{ZOOM=0.672},{ZFACTOR=0.896},{D1=97},{D2=70},{L=110},{WEIGHT=2.60890},{ROHR=97.000},{BS=91.000},{BT=1.100},{RR=3.100},{RNA=12.000},{RN=91.000},{B=70.000},{D3=73.000},{ERMETO2=WA48-97X12.0SX}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
R
Tube
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
WEIGHT
Weight
[kg]
WA - Weld adapter connect...
WA08-12X1.5SX
Steel
1/2
12X1.5
26
14
40
0.10000
WA - Weld adapter connect...
WA08-16X2.0SX
Steel
1/2
16X2.0
26
14
40
0.10000
WA - Weld adapter connect...
WA08-18X2.0SX
Steel
1/2
18X2.0
26
14
40
0.10000
WA - Weld adapter connect...
WA08-20X2.5SX
Steel
1/2
20X2.5
26
14
40
0.10000
WA - Weld adapter connect...
WA08-21.3X2.1SX
Steel
1/2
21.3X2.1
26
14
40
0.09000
WA - Weld adapter connect...
WA08-21.3X2.8SX
Steel
1/2
21.3X2.8
26
14
40
0.10000
WA - Weld adapter connect...
WA08-21.3X3.7SX
Steel
1/2
21.3X3.7
26
14
45
0.12000
WA - Weld adapter connect...
WA08-21.3X4.8SX
Steel
1/2
21.3X4.8
26
14
45
0.12000
WA - Weld adapter connect...
WA08-21.3X7.5SX
Steel
1/2
21.3X7.5
26
14
45
0.14000
WA - Weld adapter connect...
WA08-25X2.5SX
Steel
1/2
25X2.5
26
14
40
0.11000
WA - Weld adapter connect...
WA08-26X6.0SX
Steel
1/2
26X6.0
26
14
40
0.11000
WA - Weld adapter connect...
WA12-20X2.5SX
Steel
3/4
20X2.5
36
20
45
0.20000
WA - Weld adapter connect...
WA12-25X3.0SX
Steel
3/4
25X3.0
36
20
45
0.21000
WA - Weld adapter connect...
WA12-26.7X2.1SX
Steel
3/4
26.7X2.1
36
20
45
0.21000
WA - Weld adapter connect...
WA12-26.7X2.8SX
Steel
3/4
26.7X2.8
36
20
45
0.21000
WA - Weld adapter connect...
WA12-26.7X3.9SX
Steel
3/4
26.7X3.9
36
20
45
0.21400
WA - Weld adapter connect...
WA12-26.7X5.6SX
Steel
3/4
26.7X5.6
36
20
50
0.25000
WA - Weld adapter connect...
WA12-26.7X7.8SX
Steel
3/4
26.7X7.8
36
20
50
0.27000
WA - Weld adapter connect...
WA12-30X3.0SX
Steel
3/4
30X3.0
36
20
50
0.20860
WA - Weld adapter connect...
WA12-30X4.0SX
Steel
3/4
30X4.0
36
20
50
0.24000
WA - Weld adapter connect...
WA12-30X6.0SX
Steel
3/4
30X6.0
36
20
50
0.26000
WA - Weld adapter connect...
WA12-30X8.0SX
Steel
3/4
30X8.0
36
20
50
0.28000
WA - Weld adapter connect...
WA16-25X3.0SX
Steel
1
25X3.0
39
19
60
0.30830
WA - Weld adapter connect...
WA16-30X4.0SX
Steel
1
30X4.0
39
20
60
0.29830
WA - Weld adapter connect...
WA16-33.4X2.8SX
Steel
1
33.4X2.8
39
24
60
0.55330
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AP - SAE flange locking plate | SAE 3000/ISO 6162-1
Parker
29.02.2024
BS - Bonded seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
29.02.2024
R - Retaining ring | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
29.02.2024
R - Retaining ring flange | SAE 3000/ISO 6162-1 footprint
Parker
29.02.2024
WA Complete Part 3000psi - Weld adapter connection | SAE 3000/ISO 6162-1
Parker
29.02.2024
XHQ EO - SAE Straight flange adapter
Parker
29.02.2024
TB - Flange T-block | SAE 3000/ISO 6162-1
Parker
29.02.2024
TF - Flare flange connection | Tube to flange connection, flat face
Parker
29.02.2024
TB - Flange T-block | SAE 6000/ISO 6162-2
Parker
29.02.2024
E30503 - welding adapters
ifm_electronic
27.06.2024
E43412 - welding adapters
ifm_electronic
27.06.2024
E30498 - welding adapters
ifm_electronic
27.06.2024
R - Retaining ring | ISO 6164
Parker
29.02.2024
PF 11 SKIVE - Swage Ferules; Swaged ferrule for SAE 100/R1A/R1AT EN 853 1ST...
VOSS
13.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求