您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
W6A - Hose Washer Caps
Essentra Components
Caps, Plugs & Masking
Push Fit Caps
Hose Washer Caps
Hose Washer Caps
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f08000000/l3_f08120000/p050490/w6a.prj},{NB=W10C},{PN=W10C},{AMERSID=1038931},{APACID=-},{EMEAID=-},{MAT=TPE},{COLOR=Black},{HD=0.575},{HDM=14.610},{ID=0.870},{IDM=22.100},{OD=0.968},{ODM=24.590},{OVH=0.172},{IHT=0.125},{WT=0.047},{R=0.015}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
HD
Hole Diameter Inch
[Inch]
HDM
Hole Diameter Metric
[Inch]
ID
Inside Diameter Inch
[Inch]
IDM
Inside Diameter Metric
[Inch]
OD
Outside Diameter Inch
[Inch]
ODM
Outside Diameter Metric
[Inch]
W6A
W6A
1038938
-
-
LDPE
Yellow
0.320
8.130
0.589
14.960
0.685
17.400
W6C
W6C
1038939
-
-
TPE
Black
0.320
8.130
0.589
14.960
0.685
17.400
W8A
W8A
1038940
-
-
LDPE
Yellow
0.445
11.300
0.760
19.300
0.860
21.840
W8C
W8C
1038941
-
-
TPE
Black
0.445
11.300
0.760
19.300
0.860
21.840
W10A
W10A
1038930
-
-
LDPE
Yellow
0.575
14.610
0.870
22.100
0.968
24.590
W10C
W10C
1038931
-
-
TPE
Black
0.575
14.610
0.870
22.100
0.968
24.590
W13A
W13A
1038932
-
-
LDPE
Yellow
0.700
17.780
1.040
26.420
1.141
28.980
W13C
W13C
1038933
-
-
TPE
Black
0.700
17.780
1.040
26.420
1.141
28.980
W15A
W15A
1038934
-
-
LDPE
Yellow
0.828
21.030
1.165
29.590
1.266
32.160
W15C
W15C
1038935
-
-
TPE
Black
0.828
21.030
1.165
29.590
1.266
32.160
W20A
W20A
1038936
-
-
LDPE
Yellow
1.050
26.670
1.300
33.020
1.400
35.560
W20C
W20C
1038937
-
-
TPE
Black
1.050
26.670
1.300
33.020
1.400
35.560
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求