您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Dia 10, Lead 2.5
NSK
Ball Screws
A series
Dia (4-16)
Powered by
CAD模型選擇
{nsk_usa/ball_screws/a_series/dia4_16/a_dia10_lead2_5_asmtab.prj},{NB=W1002MA-7PY-C3Z2.5_250-308-109},{PN=W1002MA-7PY-C3Z2.5},{BSN=Preloaded (MPFD)},{DIA=10},{L=2.5},{SSL=250},{STR=109},{Z=7},{PPATH=parts/a_dia_4_16_asmtpl.prj},{TL=308},{AC=0},{INFO=Go to NSK Design Tool site}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Order number
ⁿ/ₐ
N
Stroke
[mm]
SSL
Screw shaft length
[mm]
TL
Total length
[mm]
AC
Axial clearance (maximum)
ⁿ/ₐ
W1001MA-5PY-C3Z2.5
W1001MA-5PY-C3Z2.5
50
100
158
0
W1001MA-7PY-C3Z2.5
W1001MA-7PY-C3Z2.5
100
150
208
0
W1002MA-5PY-C3Z2.5
W1002MA-5PY-C3Z2.5
150
200
258
0
W1002MA-7PY-C3Z2.5
W1002MA-7PY-C3Z2.5
200
250
308
0
W1001MA-6Y-C3T2.5
W1001MA-6Y-C3T2.5
50
100
158
0.005
W1001MA-8Y-C3T2.5
W1001MA-8Y-C3T2.5
100
150
208
0.005
W1002MA-6Y-C3T2.5
W1002MA-6Y-C3T2.5
150
200
258
0.005
W1002MA-8Y-C3T2.5
W1002MA-8Y-C3T2.5
200
250
308
0.005
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WKE/G - Elastomer Coupling with keyway connection
StS Coupling GmbH
24.02.2021
Aluminium Profile mk 2025.02 - Aluminium Construction Profiles Series 25
Maschinenbau Kitz
02.05.2024
Shaft coupling - RA-RG
Neff Gewindetriebe
18.03.2024
C-KBS1505, C-KBS1510, C-KBS1520 - Economy Precision Ball Screws - Thread Di...
Misumi
17.08.2023
WKE/RF - Elastomer Coupling with hub - stainless steel version
StS Coupling GmbH
24.02.2021
Aluminium Profile mk 2025.32 - Aluminium Construction Profiles Series 25
Maschinenbau Kitz
02.05.2024
Rolled trapezoidal screw drive TGT-RPTS/RATS
Neff Gewindetriebe
04.03.2024
Ball screw drive KGT
Neff Gewindetriebe
03.05.2024
Coupling - Coupling
Bahr Modultechnik
27.02.2023
Dia 12, Lead 5
NSK
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求