VONROLL/DUKTUS E KS fitting - Flange socket piece for PVC pressure pipes
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with flange
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_flanges_with_f/eks_stuck.prj},{NB=90408304(400)},{ARTNR=90408304},{BES=Epoxy},{LODLEVEL=400},{DN=300},{D=315},{PN=16},{W=37.0},{L1=240.000},{L5=58.000},{D1=227.500},{D2=370.000},{D5=304.000},{L6=22.500},{D6=336.200},{L7=98.084},{L8=62.792},{R5=28.000},{D10=183.091},{L9=29.624},{L10=120.000},{L11=31.196},{L12=21.000},{ONX1=1},{NOH=12.000},{LP=31.624},{LP2=34.196},{R2=200.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
D
Diameter
[mm]
PN
[bar]
W
Weight
[kg]
VONROLL/DUKTUS E KS fitti...
90404262
Epoxy coating
80
90
10/16
4.6
VONROLL/DUKTUS E KS fitti...
90401960
Epoxy coating
100
110
10/16
5.7
VONROLL/DUKTUS E KS fitti...
90405413
Epoxy coating
125
140
10/16
7.4
VONROLL/DUKTUS E KS fitti...
90401962
Epoxy coating
150
160
10/16
9.6
VONROLL/DUKTUS E KS fitti...
90404506
Epoxy coating
200
225
10
15.5
VONROLL/DUKTUS E KS fitti...
90402299
Epoxy coating
200
225
16
16.1
VONROLL/DUKTUS E KS fitti...
90404710
Epoxy coating
250
280
10
24.5
VONROLL/DUKTUS E KS fitti...
90407920
Epoxy coating
250
280
16
25.3
VONROLL/DUKTUS E KS fitti...
90403602
Epoxy coating
300
315
10
31.5
VONROLL/DUKTUS E KS fitti...
90408304
Epoxy coating
300
315
16
37.0
VONROLL/DUKTUS E KS fitti...
90410251
Enamel coating
80
90
10/16
4.6
VONROLL/DUKTUS E KS fitti...
90410252
Enamel coating
100
110
10/16
5.7
VONROLL/DUKTUS E KS fitti...
90410253
Enamel coating
125
140
10/16
7.4
VONROLL/DUKTUS E KS fitti...
90410254
Enamel coating
150
160
10/16
9.6
VONROLL/DUKTUS E KS fitti...
90410255
Enamel coating
200
225
10
15.5
VONROLL/DUKTUS E KS fitti...
90410801
Enamel coating
200
225
16
16.1
VONROLL/DUKTUS E KS fitti...
90410256
Enamel coating
250
280
10
24.5
VONROLL/DUKTUS E KS fitti...
90410802
Enamel coating
250
280
16
25.3
VONROLL/DUKTUS E KS fitti...
90410257
Enamel coating
300
315
10
31.5
VONROLL/DUKTUS E KS fitti...
90410803
Enamel coating
300
315
16
37.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求