您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMA-US - Unshielded flat retaining magnets
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMA-US
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rma_us/rma_us.prj},{NB=Unshielded flat retaining magnets RMA-US-ND-10-3},{CODE=501085},{DESCRIPTION=RMA-US-ND-10-3},{DIM01=10},{D=10.000},{DIM02=3.0},{DIM03=15.0},{WEIGHT=2},{X=ND}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L ±0.1
[mm]
DIM03
[N]
WEIGHT
Weight
[g]
Unshielded flat retaining...
501091
RMA-US-SC-4-3
4
3.0
2.5
1
Unshielded flat retaining...
501092
RMA-US-SC-5-3
5
3.0
3.5
1
Unshielded flat retaining...
501093
RMA-US-SC-6-3
6
3.0
4.0
1
Unshielded flat retaining...
503401
RMA-US-SC-7-3
7
3.0
6.0
1
Unshielded flat retaining...
501094
RMA-US-SC-8-3
8
3.0
8.0
1
Unshielded flat retaining...
501095
RMA-US-SC-10-3
10
3.0
10.0
2
Unshielded flat retaining...
503402
RMA-US-SC-11-3.5
11
3.5
12.0
3
Unshielded flat retaining...
501096
RMA-US-SC-12-3
12
3.0
11.0
3
Unshielded flat retaining...
501097
RMA-US-SC-15-3
15
3.0
16.0
4
Unshielded flat retaining...
501098
RMA-US-SC-18-3
18
3.0
25.0
6
Unshielded flat retaining...
503403
RMA-US-SC-20-4
20
4.0
32.0
10
Unshielded flat retaining...
501099
RMA-US-SC-24-3
24
3.0
36.0
11
Unshielded flat retaining...
503404
RMA-US-SC-25-4
25
4.0
41.0
16
Unshielded flat retaining...
501081
RMA-US-ND-4-3
4
3.0
4.0
1
Unshielded flat retaining...
501082
RMA-US-ND-5-3
5
3.0
5.0
1
Unshielded flat retaining...
501083
RMA-US-ND-6-3
6
3.0
7.5
1
Unshielded flat retaining...
501084
RMA-US-ND-8-3
8
3.0
13.0
1
Unshielded flat retaining...
501085
RMA-US-ND-10-3
10
3.0
15.0
2
Unshielded flat retaining...
501086
RMA-US-ND-12-3
12
3.0
20.0
2
Unshielded flat retaining...
501087
RMA-US-ND-15-3
15
3.0
28.0
4
Unshielded flat retaining...
501088
RMA-US-ND-18-3
18
3.0
35.0
5
Unshielded flat retaining...
501089
RMA-US-ND-20-3
20
3.0
42.0
7
Unshielded flat retaining...
501090
RMA-US-ND-24-3
24
3.0
55.0
10
Unshielded flat retaining...
503381
RMA-US-HF-8-4
8 +0.5/0
4.0
1.7
1
Unshielded flat retaining...
503382
RMA-US-HF-11-4
10.7 +0.3/0
4.0
2.5
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
QSM - push-in fitting
Festo
29.08.2023
RML-US - ELESA-Unshielded cylindric retaining magnets
Elesa
01.07.2024
CFA. - ELESA-Hinges
Elesa
01.07.2024
RMO - ELESA-Cylindric retaining magnets with smooth or treaded stud
Elesa
01.07.2024
RMV - ELESA-Discs for retaining magnets
Elesa
01.07.2024
RMC - ELESA-Flat retaining magnets with threaded hole insert
Elesa
01.07.2024
RMD-US - ELESA-Unshielded flat retaining magnets with pass-through hole
Elesa
01.07.2024
RMD - ELESA-Flat retaining magnets with pass-through hole
Elesa
01.07.2024
RMG - ELESA-Flat retaining magnets with threaded pass-through hole
Elesa
01.07.2024
RMB - ELESA-Flat retaining magnets with threaded stud
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求