您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 808 - Universal joints with needle bearing, Type EW, single, with square
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joints
DIN 808
DIN 808 EW
DIN 808 EW V
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/universal_joints/din808/din808_ew/din808_ew_v/din_808_ew_ass.prj},{NB=Kreuzgelenke mit Nadellager DIN 808-36-V18-74-EW},{PARTNUMBER=DIN 808-36-V18-74-EW},{ITEMID=},{PPATH=din_808_ew8.prj},{WKL=0},{WKR=0},{D1=36},{D2=18},{S=V18},{L1=74},{L3=37.0},{L4=40},{T=17},{R=6},{R2=7},{WEIGHT=0.3800},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
S
Square
ⁿ/ₐ
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
T
Deep
[min]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint with need...
DIN 808-22-V10-48-EW
22
V10
48
24.0
26
12
0.0911
YES
Universal joint with need...
DIN 808-22-V10-62-EW
22
V10
62
31.0
26
18
0.1230
YES
Universal joint with need...
DIN 808-25-V12-56-EW
25
V12
56
28.0
30
13
0.1433
YES
Universal joint with need...
DIN 808-25-V12-74-EW
25
V12
74
37.0
30
21
0.1920
YES
Universal joint with need...
DIN 808-28-V14-60-EW
28
V14
60
30.0
36
13
0.1735
YES
Universal joint with need...
DIN 808-32-V16-68-EW
32
V16
68
34.0
36
16
0.2700
YES
Universal joint with need...
DIN 808-32-V16-86-EW
32
V16
86
43.0
38
24
0.3571
YES
Universal joint with need...
DIN 808-36-V18-74-EW
36
V18
74
37.0
40
17
0.3800
YES
Universal joint with need...
DIN 808-42-V20-82-EW
42
V20
82
41.0
46
18
0.5720
YES
Universal joint with need...
DIN 808-42-V20-108-EW
42
V20
108
54.0
48
31
0.7740
YES
Universal joint with need...
DIN 808-45-V22-95-EW
45
V22
95
47.5
50
22
0.7400
YES
Universal joint with need...
DIN 808-50-V25-108-EW
50
V25
108
54.0
55
26
1.0380
YES
Universal joint with need...
DIN 808-50-V25-132-EW
50
V25
132
66.0
56
38
1.2500
YES
Universal joint with need...
DIN 808-58-V30-122-EW
58
V30
122
61.0
68
29
1.5500
YES
Universal joint with need...
DIN 808-58-V30-130-EW
58
V30
130
65.0
68
33
1.2500
YES
Universal joint with need...
DIN 808-70-V35-140-EW
70
V35
140
70.0
72
35
2.6300
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 808 - Universal joints with needle bearing, Type EW, single, with bore
Ganter
19.06.2024
Ball and socket joint
Dictator
06.07.2021
GN784 - Swivel ball joints, Type B, Identification No. 2, Ball with male th...
Berger Tools
25.05.2023
DIN 808 - Universal joints with needle bearing, Type EW, single, with bore
JW Winco
25.06.2024
H - Single needle universal joint – Heavy duty
HPC
17.02.2022
23407 - Universal joints double with needle bearing DIN 808
norelem
26.06.2024
Type UJ - Universal Joint Couplings
OEP Couplings
03.10.2013
23403 - Universal joints single with plain bearing DIN 808
norelem
10.06.2024
DIN 808 - Universal joints with friction bearing, Type EG, single, with bor...
Ganter
19.06.2024
DIN 808 - Universal joints with friction bearing, Type DG, double, with bor...
Elesa+Ganter
21.06.2024
CANCA - Universal joint type-Single fixed pin type
SRD-FA
11.05.2022
23409 - Universal joints single with plain bearing robust version DIN 808
norelem
26.06.2024
DIN 808 - Universal joints with friction bearing, Type DG, double, with key...
JW Winco
25.06.2024
Modèle A5-34 - Joint de cardan à rotule
MICHAUD CHAILLY - Direct Transmission
03.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求