您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
UCFE Flange Units (Oval) TAG TILE
NTN Corporation
Bearing Units
TAG TILE Series
Powered by
CAD模型選擇
{ntn/bearing_units/tag_tile_series/ucfe_asmtab.prj},{NB=UCFE206D1},{SD=30},{GN=D1},{H=145},{J=117},{A2=18},{A1=10},{A=30},{N=16},{L=73},{A0=40.2},{B=38.1},{S=15.9},{G=5.0},{SS=M6x0.75},{FB=M14},{GNP=GA-1/4-28UNF},{NNB=UC206D1},{BLR=19.5},{BSLR=11.30},{CBLR=1980},{CBSLR=1150},{MASS=0.6},{D4=40.8},{DS=M6x0.75},{UNX=UCFE206},{PPATH=ucfe_steel_plate_fu/ucfe_asmtpl.prj},{BS=3.0},{DS1=3.3},{LS=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
J
Dimension
[mm]
A2
Dimension
[mm]
A1
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
L
Dimension
[mm]
A0
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
G
Dimension
[mm]
SS
Set screw
ⁿ/ₐ
FB
Fixed bolt
ⁿ/ₐ
GNP
Grease nipple (with grease nipple)
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CBLR
Cr Basic load rating
[kgf]
CBSLR
Cor Basic static load rating
[kgf]
MASS
Mass
[kg]
UCFE201D1
12
UCFE201D1
112
90
15
10
25
12
57
33.3
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC201D1
12.8
6.65
1310
680
0.4
UCFE202D1
15
UCFE202D1
112
90
15
10
25
12
57
33.3
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC202D1
12.8
6.65
1310
680
0.4
UCFE203D1
17
UCFE203D1
112
90
15
10
25
12
57
33.3
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC203D1
12.8
6.65
1310
680
0.4
UCFE204D1
20
UCFE204D1
112
90
15
10
25
12
57
33.3
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC204D1
12.8
6.65
1310
680
0.4
UCFE205D1
25
UCFE205D1
127
99
16
10
26
16
62
35.8
34.1
14.3
5.0
M5x0.8
M14
GA-1/4-28UNF
UC205D1
14.0
7.85
1430
800
0.4
UCFE206D1
30
UCFE206D1
145
117
18
10
30
16
73
40.2
38.1
15.9
5.0
M6x0.75
M14
GA-1/4-28UNF
UC206D1
19.5
11.30
1980
1150
0.6
UCFE207D1
35
UCFE207D1
158
130
19
12
32
16
86
44.4
42.9
17.5
6.0
M6x0.75
M14
GA-1/4-28UNF
UC207D1
25.7
15.30
2620
1560
0.9
UCFE208D1
40
UCFE208D1
172
144
21
12
35
16
95
51.2
49.2
19.0
8.0
M8x1
M14
GA-1/4-28UNF
UC208D1
29.1
17.80
2970
1820
1.2
UCFE209D1
45
UCFE209D1
180
148
22
13
36
19
101
52.2
49.2
19.0
8.0
M8x1
M16
GA-1/4-28UNF
UC209D1
32.5
20.40
3350
2080
1.3
UCFE210D1
50
UCFE210D1
189
157
22
13
37
19
106
54.6
51.6
19.0
9.0
M8x1
M16
GA-PF1/8
UC210D1
35.0
23.20
3600
2370
1.5
UCFE211D1
55
UCFE211D1
216
184
25
18
41
19
118
58.4
55.6
22.2
9.0
M8x1
M16
GA-PF1/8
UC211D1
43.5
29.20
4450
2980
2.1
UCFE212D1
60
UCFE212D1
241
202
29
18
46
23
129
68.7
65.1
25.4
10.0
M10x1.25
M20
GA-PF1/8
UC212D1
52.5
36.00
5350
3700
2.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求