품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 666 - Tubular handles, Tube Aluminium or Stainless Steel
Elesa+Ganter
U-handles
GN 666
Powered by
CAD모델 선택
{elesa_ganter/u_handles/gn666/gn666.prj},{NB=Rohrgriff GN 666-30-M6-350-NG},{PARTNUMBER=GN 666-30-M6-350-NG},{D1=30},{D2=M6},{OFLVIS=Rohr: geschliffen, Füße/Deckel: schwarz (NG)},{L1=350},{B=18},{H=60},{L2=380},{L3=320},{L4=415},{WEIGHT=0.4800},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
L1
± 0.5
[mm]
B
[mm]
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
T
min.
[mm]
OFL
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tubular handle GN 666-30-...
GN 666-30-M6-200-SW
30
M6
Tube: black, feet / Cover...
200
18
60
230
170
265
12
SW
0.2190
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M6-200-EL
30
M6
Tube: anodized, feet / Co...
200
18
60
230
170
265
12
EL
0.2130
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M6-200-ELG
30
M6
Tube: anodized, feet / co...
200
18
60
230
170
265
12
ELG
0.2130
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M6-200-NG
30
M6
Tube: ground, feet / cove...
200
18
60
230
170
265
12
NG
0.3730
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-200-SW
30
M8
Tube: black, feet / Cover...
200
18
60
230
170
265
15
SW
0.2290
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-200-EL
30
M8
Tube: anodized, feet / Co...
200
18
60
230
170
265
15
EL
0.2050
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-200-ELG
30
M8
Tube: anodized, feet / co...
200
18
60
230
170
265
15
ELG
0.2290
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-200-NG
30
M8
Tube: ground, feet / cove...
200
18
60
230
170
265
15
NG
0.3780
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-200-WS
30
M8
Tube: white Feet / cover:...
200
18
60
230
170
265
15
WS
0.2290
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M6-250-SW
30
M6
Tube: black, feet / Cover...
250
18
60
280
220
315
12
SW
0.2300
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M6-250-EL
30
M6
Tube: anodized, feet / Co...
250
18
60
280
220
315
12
EL
0.2360
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M6-250-ELG
30
M6
Tube: anodized, feet / co...
250
18
60
280
220
315
12
ELG
0.2200
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M6-250-NG
30
M6
Tube: ground, feet / cove...
250
18
60
280
220
315
12
NG
0.4370
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-250-SW
30
M8
Tube: black, feet / Cover...
250
18
60
280
220
315
15
SW
0.2400
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-250-EL
30
M8
Tube: anodized, feet / Co...
250
18
60
280
220
315
15
EL
0.2200
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-250-ELG
30
M8
Tube: anodized, feet / co...
250
18
60
280
220
315
15
ELG
0.2480
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-250-NG
30
M8
Tube: ground, feet / cove...
250
18
60
280
220
315
15
NG
0.4300
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-250-WS
30
M8
Tube: white Feet / cover:...
250
18
60
280
220
315
15
WS
0.2480
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M6-300-SW
30
M6
Tube: black, feet / Cover...
300
18
60
330
270
365
12
SW
0.2639
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M6-300-EL
30
M6
Tube: anodized, feet / Co...
300
18
60
330
270
365
12
EL
0.2500
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M6-300-ELG
30
M6
Tube: anodized, feet / co...
300
18
60
330
270
365
12
ELG
0.2510
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M6-300-NG
30
M6
Tube: ground, feet / cove...
300
18
60
330
270
365
12
NG
0.4618
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-300-SW
30
M8
Tube: black, feet / Cover...
300
18
60
330
270
365
15
SW
0.2660
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-300-EL
30
M8
Tube: anodized, feet / Co...
300
18
60
330
270
365
15
EL
0.2550
83024900
YES
Tubular handle GN 666-30-...
GN 666-30-M8-300-ELG
30
M8
Tube: anodized, feet / co...
300
18
60
330
270
365
15
ELG
0.2400
83024900
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청