您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
TSS Type TRJ - Radial Oil Seal TRJ
Trelleborg
Industrial Sealing Systems
Rotary Seals
Radial oil seal
TSS Type TRJ
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/radial_wellendichtring/trj/rwdr_trj_asmtab.prj},{NB=TRJ290x350x25-4NC01 (0)},{IDNR=},{D1=290.000},{D2=350.000},{B=25.000},{F=30.000},{NUT=0},{MC=4NC01},{TRJ=x},{PPATH=rwdr_trj_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Shaft diameter h11
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
F
Installation height
[mm]
OM
Standard spring
ⁿ/ₐ
TRJ100x115x8.9-4NC01
TRJ100x115x8.9
100.000
115.000
8.900
7.500
Carbon steel
TRJ100x115x9-4NC01
TRJ100x115x9
100.000
115.000
9.000
7.500
Carbon steel
TRJ100x120x13-4NC01
TRJ100x120x13
100.000
120.000
13.000
10.000
Carbon steel
TRJ100x125x13-4NC01
TRJ100x125x13
100.000
125.000
13.000
12.500
Carbon steel
TRJ100x125x15-4NC01
TRJ100x125x15
100.000
125.000
15.000
12.500
Carbon steel
TRJ100x125.4x12.7-4NC01
TRJ100x125.4x12.7
100.000
125.400
12.700
12.700
Carbon steel
TRJ100x130x12-4NC01
TRJ100x130x12
100.000
130.000
12.000
15.000
Carbon steel
TRJ100x130x15-4NC01
TRJ100x130x15
100.000
130.000
15.000
15.000
Carbon steel
TRJ100x132x12.5-4NC01
TRJ100x132x12.5
100.000
132.000
12.500
16.000
Carbon steel
TRJ100x140x16-4NC01
TRJ100x140x16
100.000
140.000
16.000
20.000
Carbon steel
TRJ105x129x13-4NC01
TRJ105x129x13
105.000
129.000
13.000
12.000
Carbon steel
TRJ105x130x12-4NC01
TRJ105x130x12
105.000
130.000
12.000
12.500
Carbon steel
TRJ105x130x13-4NC01
TRJ105x130x13
105.000
130.000
13.000
12.500
Carbon steel
TRJ105x133.5x12.7-4NC01
TRJ105x133.5x12.7
105.000
133.500
12.700
14.300
Carbon steel
TRJ105x137x16-4NC01
TRJ105x137x16
105.000
137.000
16.000
16.000
Carbon steel
TRJ105x140x12-4NC01
TRJ105x140x12
105.000
140.000
12.000
17.500
Carbon steel
TRJ105x143x16-4NC01
TRJ105x143x16
105.000
143.000
16.000
19.000
Carbon steel
TRJ105x145x16-4NC01
TRJ105x145x16
105.000
145.000
16.000
20.000
Carbon steel
TRJ110x126x9-4NC01
TRJ110x126x9
110.000
126.000
9.000
8.000
Carbon steel
TRJ110x126x12-4NC01
TRJ110x126x12
110.000
126.000
12.000
8.000
Carbon steel
TRJ110x130x9-4NC01
TRJ110x130x9
110.000
130.000
9.000
10.000
Carbon steel
TRJ110x130x12-4NC01
TRJ110x130x12
110.000
130.000
12.000
10.000
Carbon steel
TRJ110x130x13-4NC01
TRJ110x130x13
110.000
130.000
13.000
10.000
Carbon steel
TRJ110x135x12-4NC01
TRJ110x135x12
110.000
135.000
12.000
12.500
Carbon steel
TRJ110x140x12-4NC01
TRJ110x140x12
110.000
140.000
12.000
15.000
Carbon steel
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BS2_001 - Spherical roller bearings
SKF
06.06.2024
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
TSS Type TRU - Radial Oil Seal TRU
Trelleborg
01.02.2018
TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
02.02.2018
TSS Type TRL - Radial Oil Seal TRL
Trelleborg
21.07.2023
TSS Type TRD (DIN 3761 Type BS) - Radial Oil Seal TRD
Trelleborg
02.02.2018
SAA_001 - Radial shaft seals for general industrial applications
SKF
06.06.2024
TSS Type TRC (DIN 3761 Type B) - Radial Oil Seal TRC
Trelleborg
02.02.2018
OR - Oring
PROPLASTICA
19.08.2021
TSS Type TRP - Radial Oil Seal TRP
Trelleborg
01.02.2018
TSS Type TRB (DIN 3761 Type C) - Radial Oil Seal TRB
Trelleborg
02.02.2018
TSS Type TRK - Radial Oil Seal TRK
Trelleborg
01.02.2018
BC1_001_101 - Cylindrical roller bearings, single row
SKF
06.06.2024
TSS Type TRG - Radial Oil Seal TRG
Trelleborg
01.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求