您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TP7A2W2 to TP7A4W2 - Timing Pulleys - .080 Pitch (MXL) - 1/8" Belt Width - Double Flange
WMBerg
INCH
Chain and Belt Drives
Max-M-Drive® Cable Drive Chain System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/max_m_drive_cable_drive_chain_system/a127.prj},{NB=TP7A3W2-22},{PN=TP7A3W2-22},{DES=Max-M-Drive Timing Series},{CN=Master Inch/Metric Catalog},{CP=A127},{P=0.080},{N=22},{TYP=W},{PD=0.560},{OD=0.540},{FD=0.740},{A=0.484},{H=0.390},{B=0.1875},{GW=0.160},{A1=0.018},{A2=0.024},{PSTOL=0.001},{TYP1=2.000},{W=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
P
Pitch
[Inch]
N
Number Of Grooves
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
FD
Flange Diameter F.D. (±.016)
[Inch]
A
Overall Length A (±.016)
[Inch]
H
Hub Diameter H (±.010)
[Inch]
B
Bore B (+.001/-.000)
[Inch]
W
Belt Width
ⁿ/ₐ
TP7A2W2-10
TP7A2W2-10
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
10
X
0.255
0.235
0.425
0.436
0.425
0.1250
TP7A2W2-11
TP7A2W2-11
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
11
X
0.280
0.260
0.450
0.436
0.450
0.1250
TP7A2W2-12
TP7A2W2-12
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
12
X
0.306
0.286
0.480
0.436
0.480
0.1250
TP7A2W2-14
TP7A2W2-14
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
14
X
0.357
0.337
0.530
0.436
0.530
0.1250
TP7A3W2-15
TP7A3W2-15
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
15
X
0.382
0.362
0.555
0.436
0.555
0.1875
TP7A3W2-16
TP7A3W2-16
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
16
X
0.407
0.387
0.580
0.436
0.580
0.1875
TP7A3W2-18
TP7A3W2-18
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
18
W
0.458
0.438
0.635
0.484
0.312
0.1875
TP7A3W2-20
TP7A3W2-20
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
20
W
0.509
0.489
0.685
0.484
0.364
0.1875
TP7A3W2-21
TP7A3W2-21
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
21
W
0.535
0.515
0.710
0.484
0.390
0.1875
TP7A3W2-22
TP7A3W2-22
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
22
W
0.560
0.540
0.740
0.484
0.390
0.1875
TP7A4W2-24
TP7A4W2-24
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
24
W
0.611
0.591
0.790
0.515
0.442
0.2500
TP7A4W2-28
TP7A4W2-28
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
28
W
0.713
0.693
0.895
0.515
0.494
0.2500
TP7A4W2-30
TP7A4W2-30
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
30
W
0.764
0.744
0.945
0.515
0.546
0.2500
TP7A4W2-32
TP7A4W2-32
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
32
W
0.815
0.795
1.000
0.515
0.598
0.2500
TP7A4W2-36
TP7A4W2-36
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
36
W
0.917
0.897
1.105
0.515
0.676
0.2500
TP7A4W2-40
TP7A4W2-40
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
40
W
1.019
0.999
1.210
0.531
0.754
0.2500
TP7A4W2-42
TP7A4W2-42
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
42
W
1.070
1.050
1.260
0.531
0.806
0.2500
TP7A4W2-44
TP7A4W2-44
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
44
W
1.120
1.100
1.315
0.531
0.858
0.2500
TP7A4W2-48
TP7A4W2-48
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
48
W
1.122
1.202
1.420
0.531
0.936
0.2500
TP7A4W2-60
TP7A4W2-60
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
0.080
60
W
1.528
1.508
1.730
0.531
1.222
0.2500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求