您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 749 - Threaded plugs, Type B Sealing ring synehetic rubber FPM (Viton®)
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded Plugs, Sealing Plugs
GN 749 Threaded Plugs, Steel, Zinc Plated
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/verschlussschrauben_verschussstopfen/gn749/gn749_b.prj},{NB=Verschlussschraube GN 749-M22x1,5-B},{PARTNUMBER=GN 749-M22x1,5-B},{NORMNR=GN 749},{D1=M22x1,5},{D2=27},{D3=24.3},{L1=14},{L2=5.0},{S=10},{M=400},{E=80},{D1G=22.000},{D1K=20.160},{P=1.500},{CHX1=0.900},{CHX2=1.2000},{L1X=2.500},{DGX=24.300},{HX=8.000},{GEW=M},{WEIGHT=0.0480},{CTN=73181568},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
M
max. service life
[PB]
E
recommended torque
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded plug GN 749-M8x1...
GN 749-M8x1-B
M8x1
12
9.9
8
4.0
4
400
8
0.0047
73181568
YES
Threaded plug GN 749-M10x...
GN 749-M10x1-B
M10x1
14
11.9
8
4.0
5
400
12
0.0070
73181568
YES
Threaded plug GN 749-G1/8...
GN 749-G1/8-B
G1/8
14
11.9
8
4.0
5
400
12
0.0070
73181568
YES
Threaded plug GN 749-M12x...
GN 749-M12x1,5-B
M12x1,5
17
14.4
12
5.0
6
400
25
0.0150
73181568
YES
Threaded plug GN 749-M14x...
GN 749-M14x1,5-B
M14x1,5
19
16.5
12
5.0
6
400
30
0.0100
73181568
YES
Threaded plug GN 749-G1/4...
GN 749-G1/4-B
G1/4
19
16.5
12
5.0
6
400
30
0.0180
73181568
YES
Threaded plug GN 749-M16x...
GN 749-M16x1,5-B
M16x1,5
22
18.9
12
5.0
8
400
50
0.0250
73181568
YES
Threaded plug GN 749-G3/8...
GN 749-G3/8-B
G3/8
22
18.9
12
5.0
8
400
50
0.0260
73181568
YES
Threaded plug GN 749-M18x...
GN 749-M18x1,5-B
M18x1,5
24
20.9
12
5.0
8
400
60
0.0310
73181568
YES
Threaded plug GN 749-M20x...
GN 749-M20x1,5-B
M20x1,5
26
22.9
14
5.0
10
400
70
0.0410
73181568
YES
Threaded plug GN 749-M22x...
GN 749-M22x1,5-B
M22x1,5
27
24.3
14
5.0
10
400
80
0.0480
73181568
YES
Threaded plug GN 749-G1/2...
GN 749-G1/2-B
G1/2
27
23.9
14
5.0
10
400
80
0.0440
73181568
YES
Threaded plug GN 749-M24x...
GN 749-M24x1,5-B
M24x1,5
30
26.9
14
5.0
12
400
95
0.0561
73181568
YES
Threaded plug GN 749-M26x...
GN 749-M26x1,5-B
M26x1,5
32
29.2
16
5.0
12
400
120
0.0800
73181568
YES
Threaded plug GN 749-M27x...
GN 749-M27x2-B
M27x2
32
29.2
16
5.0
12
400
120
0.0800
73181568
YES
Threaded plug GN 749-G3/4...
GN 749-G3/4-B
G3/4
32
29.2
16
5.0
12
400
120
0.0750
73181568
YES
Threaded plug GN 749-M30x...
GN 749-M30x1,5-B
M30x1,5
37
32.7
16
6.5
17
400
190
0.1034
73181568
YES
Threaded plug GN 749-M33x...
GN 749-M33x2-B
M33x2
40
35.7
16
6.5
17
400
225
0.1270
73181568
YES
Threaded plug GN 749-G1-B
GN 749-G1-B
G1
40
35.7
16
6.5
17
400
225
0.1240
73181568
YES
Threaded plug GN 749-M42x...
GN 749-M42x2-B
M42x2
50
45.8
16
6.5
22
315
360
0.1960
73181568
YES
Threaded plug GN 749-G11/...
GN 749-G11/4-B
G11/4
50
45.8
16
6.5
22
315
360
0.1950
73181568
YES
Threaded plug GN 749-M48x...
GN 749-M48x2-B
M48x2
55
50.7
16
6.5
24
315
400
0.2500
73181568
YES
Threaded plug GN 749-G11/...
GN 749-G11/2-B
G11/2
55
50.7
16
6.5
24
315
400
0.2400
73181568
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求