您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TF - TEE flange | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
Parflange® F37
3000 PSI
Tube to Tube
Powered by
CAD模型選擇
{parker/parflange_f37/3000psi/tubetotube/tf_t_flansch.prj},{NB=TF - T-Flansch TF48CFX},{ERMETO=TF48CFX},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=3},{D1=73},{L1=320},{L2=160},{WEIGHT=12.78000},{ZOOM=2.100},{ZFACTOR=2.800},{B=124.000},{B1=112.000},{B2=100.000},{L3=98.000},{L4=21.130},{L5=12.000},{L6=1.100},{L7=15.100},{D2=97.000},{D3=97.200},{D4=91.000},{R=3.100},{W=30.000},{ERMETO2=TF48CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
D1
Width
[mm]
L1
Width
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
TF - TEE flange TF08CFX
TF08CFX
Steel, zinc plated, Cr(VI...
1/2
14
120
60
3.18200
TF - TEE flange TF12CFX
TF12CFX
Steel, zinc plated, Cr(VI...
3/4
20
130
65
1.08000
TF - TEE flange TF16CFX
TF16CFX
Steel, zinc plated, Cr(VI...
1
24
140
70
1.26750
TF - TEE flange TF20CFX
TF20CFX
Steel, zinc plated, Cr(VI...
1 1/4
30
180
90
2.04500
TF - TEE flange TF24CFX
TF24CFX
Steel, zinc plated, Cr(VI...
1 1/2
39
200
100
3.18200
TF - TEE flange TF32CFX
TF32CFX
Steel, zinc plated, Cr(VI...
2
49
220
110
4.58000
TF - TEE flange TF40CFX
TF40CFX
Steel, zinc plated, Cr(VI...
2 1/2
60
260
130
7.05000
TF - TEE flange TF48CFX
TF48CFX
Steel, zinc plated, Cr(VI...
3
73
320
160
12.78000
TF - TEE flange TF08SSX
TF08SSX
Stainless Steel
1/2
14
120
60
0.56000
TF - TEE flange TF12SSX
TF12SSX
Stainless Steel
3/4
20
130
65
1.12000
TF - TEE flange TF16SSX
TF16SSX
Stainless Steel
1
24
140
70
1.28000
TF - TEE flange TF20SSX
TF20SSX
Stainless Steel
1 1/4
30
180
90
2.10000
TF - TEE flange TF24SSX
TF24SSX
Stainless Steel
1 1/2
39
200
100
3.18030
TF - TEE flange TF32SSX
TF32SSX
Stainless Steel
2
49
220
110
4.69040
TF - TEE flange TF40SSX
TF40SSX
Stainless Steel
2 1/2
60
260
130
7.32000
TF - TEE flange TF48SSX
TF48SSX
Stainless Steel
3
73
320
160
13.04000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求