您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2404 - Telescope-Linear motion bearings, with partly outside traversal distance
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Slides
GN 2404
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/linearkugellager/gn2404/gn2404_asmtab.prj},{NB=Teleskop-Linearkugellager GN 2404-35-450 (0)},{PARTNUMBER=GN 2404-35-450},{NORMNR=GN 2404},{H1=35},{L1=450},{L2=0},{L2X=247},{B1=16.5},{B2=17.0},{D1=M6},{D1X=6},{D2=6.5},{S=3.5},{T=10.0},{MAT=verzinkt, blau passiviert},{WEIGHT=1.3500},{CTN=83024900},{ROHS=YES},{PPATH=gn2404_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
H1
[mm]
L1
Length
[mm]
B1
[mm]
B2
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescope-Linear motion b...
GN 2404-28-130
28
130
12.3
12.9
M5
5.5
4.0
7.0
0.2900
83024900
YES
Telescope-Linear motion b...
GN 2404-28-210
28
210
12.3
12.9
M5
5.5
4.0
7.0
0.4600
83024900
YES
Telescope-Linear motion b...
GN 2404-28-290
28
290
12.3
12.9
M5
5.5
4.0
7.0
0.6400
83024900
YES
Telescope-Linear motion b...
GN 2404-28-370
28
370
12.3
12.9
M5
5.5
4.0
7.0
0.8100
83024900
YES
Telescope-Linear motion b...
GN 2404-28-450
28
450
12.3
12.9
M5
5.5
4.0
7.0
0.9900
83024900
YES
Telescope-Linear motion b...
GN 2404-28-530
28
530
12.3
12.9
M5
5.5
4.0
7.0
1.1700
83024900
YES
Telescope-Linear motion b...
GN 2404-35-290
35
290
16.5
17.0
M6
6.5
3.5
10.0
0.9000
83024900
YES
Telescope-Linear motion b...
GN 2404-35-370
35
370
16.5
17.0
M6
6.5
3.5
10.0
1.1100
83024900
YES
Telescope-Linear motion b...
GN 2404-35-450
35
450
16.5
17.0
M6
6.5
3.5
10.0
1.3500
83024900
YES
Telescope-Linear motion b...
GN 2404-35-530
35
530
16.5
17.0
M6
6.5
3.5
10.0
1.5900
83024900
YES
Telescope-Linear motion b...
GN 2404-35-610
35
610
16.5
17.0
M6
6.5
3.5
10.0
1.8300
83024900
YES
Telescope-Linear motion b...
GN 2404-35-690
35
690
16.5
17.0
M6
6.5
3.5
10.0
2.0700
83024900
YES
Telescope-Linear motion b...
GN 2404-43-370
43
370
21.0
22.0
M8
8.5
4.5
13.5
1.9200
83024900
YES
Telescope-Linear motion b...
GN 2404-43-450
43
450
21.0
22.0
M8
8.5
4.5
13.5
2.3400
83024900
YES
Telescope-Linear motion b...
GN 2404-43-530
43
530
21.0
22.0
M8
8.5
4.5
13.5
2.7600
83024900
YES
Telescope-Linear motion b...
GN 2404-43-610
43
610
21.0
22.0
M8
8.5
4.5
13.5
3.1700
83024900
YES
Telescope-Linear motion b...
GN 2404-43-690
43
690
21.0
22.0
M8
8.5
4.5
13.5
3.5900
83024900
YES
Telescope-Linear motion b...
GN 2404-43-770
43
770
21.0
22.0
M8
8.5
4.5
13.5
4.1000
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求