您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
TE-Z-S - Spacer and small tables
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/te_z_s.prj},{NB=TE-Z-S 396x596-22-Acciaio 1.1730RettificataYes},{IDNR=},{TYP=396x596},{S1=22},{S2=22},{MAT=Acciaio 1.1730},{MATX='Acciaio 1.1730','Acciaio 1.1730','Acciaio 1.2085','Acciaio 1.2085'},{FT=Rettificata},{A=596},{B=556},{E=268},{G=195},{GG=195},{N=2},{NDM=10.000},{KDM=8.376},{D3=11},{D4=17},{M=M10},{SM=2.8},{T1=11},{TIP=112},{L=25},{X=506},{Y=235},{NF=6},{VER=2},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
S2
Thickness
[mm]
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
G
[mm]
M
ⁿ/ₐ
SM
[mm]
NF
Number of distancers holes
[mm]
TE-Z-S 156x156-12
156x156
12
Grinded
156
130
78
-
M8
2.0
4
TE-Z-S 156x196-12
156x196
12
Grinded
196
170
78
-
M8
2.0
4
TE-Z-S 156x246-12
156x246
12
Grinded
246
220
78
-
M8
2.0
4
TE-Z-S 156x296-12
156x296
12
Grinded
296
234
78
57
M8
2.3
4
TE-Z-S 156x346-12
156x346
12
Grinded
346
284
78
57
M8
2.3
4
TE-Z-S 196x196-12
196x196
12
Grinded
196
170
116
60
M8
2.0
4
TE-Z-S 196x246-12
196x246
12
Grinded
246
220
116
60
M8
2.0
4
TE-Z-S 196x296-12
196x296
12
Grinded
296
270
116
60
M8
2.0
4
TE-Z-S 196x346-12
196x346
12
Grinded
346
320
116
60
M8
2.0
4
TE-Z-S 196x396-16
196x396
16
Grinded
396
364
100
36
M8
2.3
6
TE-Z-S 196x446-16
196x446
16
Grinded
446
414
100
36
M8
2.3
6
TE-Z-S 246x246-12
246x246
12
Grinded
246
214
148
84
M8
2.0
4
TE-Z-S 246x296-12
246x296
12
Grinded
296
264
148
84
M8
2.0
4
TE-Z-S 246x346-12
246x346
12
Grinded
346
314
148
84
M8
2.0
4
TE-Z-S 246x396-12
246x396
12
Grinded
396
364
148
84
M8
2.0
6
TE-Z-S 246x446-16
246x446
16
Grinded
446
414
148
84
M8
2.3
6
TE-Z-S 246x496-16
246x496
16
Grinded
496
464
148
84
M8
2.3
6
TE-Z-S 296x296-16
296x296
16
Grinded
296
256
186
113
M8
2.0
4
TE-Z-S 296x346-16
296x346
16
Grinded
346
306
186
113
M8
2.0
4
TE-Z-S 296x396-16
296x396
16
Grinded
396
356
186
113
M8
2.0
6
TE-Z-S 296x446-16
296x446
16
Grinded
446
406
186
113
M8
2.0
6
TE-Z-S 296x496-16
296x496
16
Grinded
496
456
186
113
M8
2.3
6
TE-Z-S 296x546-22
296x546
22
Grinded
546
506
186
113
M8
2.3
6
TE-Z-S 346x346-16
346x346
16
Grinded
346
306
234
161
M10
2.0
4
TE-Z-S 346x396-16
346x396
16
Grinded
396
356
234
161
M10
2.0
6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TE-I - Spacer and small tables
Pedrotti
29.09.2021
PI-Z - Plates for inserts
Pedrotti
29.09.2021
PD - Bracket plates
Pedrotti
29.09.2021
D-H - Spacer and small tables
Pedrotti
29.09.2021
PF - Bracket plates
Pedrotti
29.09.2021
PM - Movable plates
Pedrotti
29.09.2021
D - Spacer and small tables
Pedrotti
29.09.2021
ECO-1 - Shouldered guide pillar
Pedrotti
29.09.2021
PX-Z - Support plates
Pedrotti
29.09.2021
PD-C - Clamping plates
Pedrotti
29.09.2021
PSXE - Plates for inserts
Pedrotti
29.09.2021
PS - Bracket plates
Pedrotti
29.09.2021
TE-G-I - Spacer and small tables
Pedrotti
29.09.2021
PF-G - Bracket plates
Pedrotti
29.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求