您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Section SPA/13 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to DIN 2211
Optibelt
Metal Products
V-Grooved Pulleys
KS V-Grooved Pulleys for Taper-Bushings
Powered by
CAD模型選擇
{optibelt/metall/keilrillenscheiben/ks_fuer_taperbuchsen/tb_spa.prj},{NB=TB SPA 63/1-1008},{BEZ=TB SPA 63/1},{ANR=1727991},{GTIN=4014486244885},{RILLEN=1},{AUSFNR=8},{ASFR=0801},{E=0},{F=20},{J=0},{K=0.0},{L=22},{M=2.0},{N=56},{DD=63},{OD=68.5},{DBMAX=25},{D=60},{AUSF=Vollscheibe},{MATERIAL=EN-GJL 200 - DIN EN 1561},{TB=1008},{GEWICHT=0.26},{OF=phosphatiert},{WG=G16 nach ISO 21940},{QS=nach ISO 254},{D14=35.320},{KDMS1=4.720},{S3=5.000},{S4=0.000},{T1=22.000},{T2=16.000},{T3=0.000},{T4=12.000},{E1=95.000},{E2=95.000},{ORDER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
RILLEN
Number of Grooves
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
F
Face Width
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
DD
Datum Diameter
[mm]
OD
Outside Diameter
[mm]
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
TB
Taper-Bushing
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB SPA 63/1-1008
TB SPA 63/1
1727991
4014486244885
1
8
20
0
0.0
22
2.0
56
63
68.5
25
Solid pulley
EN-GJL 200 - DIN EN 1561
1008
0.26
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 63/2-1008
TB SPA 63/2
1729530
4014486244892
2
6
35
33
13.0
22
0.0
0
63
68.5
25
Solid pulley
Steel S235Jxx
1008
0.43
Burnished
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 67/1-1108
TB SPA 67/1
1782024
4014486244908
1
8
20
0
0.0
22
2.0
62
67
72.5
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.28
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 67/2-1108
TB SPA 67/2
1633556
4014486244915
2
6
35
37
13.0
22
0.0
0
67
72.5
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.44
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 71/1-1108
TB SPA 71/1
1757163
4014486244922
1
8
20
0
0.0
22
2.0
60
71
76.5
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.35
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 71/2-1108
TB SPA 71/2
1738679
4014486244939
2
6
35
40
13.0
22
0.0
0
71
76.5
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.51
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 71/3-1108
TB SPA 71/3
1778679
4014486244946
3
6
50
40
28.0
22
0.0
0
71
76.5
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 75/1-1108
TB SPA 75/1
1565998
4014486244953
1
8
20
0
0.0
22
2.0
60
75
80.5
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 75/2-1108
TB SPA 75/2
1718068
4014486244960
2
6
35
44
13.0
22
0.0
0
75
80.5
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.59
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 75/3-1108
TB SPA 75/3
1609290
4014486244977
3
6
50
44
28.0
22
0.0
0
75
80.5
28
Solid pulley
EN-GJL 200 - DIN EN 1561
1108
0.80
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 80/1-1210
TB SPA 80/1
1713045
4014486244984
1
8
20
0
0.0
25
5.0
75
80
85.5
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.46
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 80/2-1210
TB SPA 80/2
1761991
4014486244991
2
6
35
50
10.0
25
0.0
0
80
85.5
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.55
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 80/3-1210
TB SPA 80/3
1753276
4014486245004
3
6
50
50
25.0
25
0.0
0
80
85.5
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.80
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 80/4-1210
TB SPA 80/4
1021921
4044978244147
4
6
65
49
40.0
25
0.0
0
80
85.5
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
1.05
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 85/1-1210
TB SPA 85/1
1654930
4014486245011
1
8
20
0
0.0
25
5.0
80
85
90.5
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.55
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 85/2-1210
TB SPA 85/2
1712898
4014486245028
2
6
35
55
10.0
25
0.0
0
85
90.5
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 85/3-1210
TB SPA 85/3
1519773
4014486245035
3
6
50
55
25.0
25
0.0
0
85
90.5
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
1.10
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 90/1-1210
TB SPA 90/1
1668628
4014486245042
1
8
20
0
0.0
25
5.0
80
90
95.5
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.65
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 90/2-1610
TB SPA 90/2
1781652
4014486245059
2
6
35
59
10.0
25
0.0
0
90
95.5
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 90/3-1610
TB SPA 90/3
1666480
4014486245066
3
6
50
59
25.0
25
0.0
0
90
95.5
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 90/4-1615
TB SPA 90/4
1666523
4014486245073
4
4
65
64
13.5
38
13.5
0
90
95.5
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1615
1.25
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 95/1-1210
TB SPA 95/1
1694743
4014486245080
1
8
20
0
0.0
25
5.0
75
95
100.5
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 95/2-1610
TB SPA 95/2
1520704
4014486245097
2
6
35
63
10.0
25
0.0
0
95
100.5
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.83
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 95/3-1610
TB SPA 95/3
1512166
4014486245103
3
6
50
63
25.0
25
0.0
0
95
100.5
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPA 95/4-1615
TB SPA 95/4
1716143
4014486245110
4
4
65
64
13.5
38
13.5
0
95
100.5
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1615
1.60
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Section SPB/17 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPZ/10 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPA/13 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
21.03.2024
TB inch - TB Taper-Bushings with inch bores
Optibelt
08.08.2023
Section SPC/22 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Spannbuchsen - Taper bush
Ketten Fuchs
26.11.2013
Taper bushes 3020 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Section PJ - Ribbed Belt Pulleys for Taper-Bushings, section PJ
Optibelt
26.01.2023
Section SPB/17 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
08.08.2023
Taper bushes Taper Lock 1610
Haberkorn
21.02.2022
V-belt pulleys for taper bush SPA-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求