您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Section PL - Ribbed Belt Pulleys for Taper-Bushings, section PL
Optibelt
Metal Products
Ribbed Belt Pulleys
RBS Ribbed Belt Pulleys for Taper-Bushings
Powered by
CAD模型選擇
{optibelt/metall/keilrippenscheiben/rbs_fuer_taperbuchsen/tb_pl.prj},{NB=TB 8 PL 75-1210},{BEZ=TB 8 PL 75},{ANR=1060704},{GTIN=4044978355379},{RILLEN=8},{AUSFNR=4},{E=0},{F=48},{J=56},{K=0.0},{L=26},{M=22.0},{N=0},{DE=75},{DBMAX=32},{AUSF=Vollscheibe},{MATERIAL=EN-GJL 200 - DIN EN 1561},{TB=1210},{GEWICHT=0.66},{OF=phosphatiert},{WG=G16 nach ISO 21940},{QS=nach ISO 254},{D14=44.260},{D3=44.440},{D4=47.600},{NDMS1=9.525},{KDMS1=7.490},{S2=9.800},{S3=7.700},{S4=0.000},{T1=25.000},{T2=26.000},{T3=0.000},{T4=14.000},{E1=95.000},{E2=95.000},{ORDER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
RILLEN
Number of Grooves
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
F
Face Width
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
DE
Effective Diameter
[mm]
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
TB
Taper-Bushing
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB 8 PL 75
TB 8 PL 75
1060704
4044978355379
8
4
48
56
0.0
26
22.0
0
75
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.66
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PL 75
TB 12 PL 75
1781457
4014486904376
12
4
67
56
0.0
42
25.0
0
75
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1215
0.97
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PL 80
TB 8 PL 80
1567238
4014486903454
8
4
48
56
0.0
26
22.0
0
80
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
0.86
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PL 80
TB 12 PL 80
1825619
4014486904383
12
4
67
56
0.0
42
25.0
0
80
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1215
1.25
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PL 85
TB 8 PL 85
1772599
4014486903461
8
4
48
61
0.0
26
22.0
0
85
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1210
1.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PL 85
TB 12 PL 85
1953137
4014486904390
12
4
67
61
0.0
42
25.0
0
85
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1215
1.47
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PL 85
TB 16 PL 85
1921002
4014486904796
16
5
86
61
22.0
42
22.0
0
85
32
Solid pulley
EN-GJL 200 - DIN EN 1561
1215
1.76
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PL 90
TB 8 PL 90
1954063
4014486904192
8
4
48
66
0.0
26
22.0
0
90
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.01
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PL 90
TB 12 PL 90
1746400
4014486904406
12
4
67
66
0.0
42
25.0
0
90
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1615
1.45
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PL 90
TB 16 PL 90
1886435
4014486904802
16
5
86
66
22.0
42
22.0
0
90
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1615
1.78
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PL 95
TB 8 PL 95
1754504
4014486904208
8
4
48
71
0.0
26
22.0
0
95
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.16
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PL 95
TB 12 PL 95
1776252
4014486904413
12
4
67
71
0.0
42
25.0
0
95
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1615
1.71
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PL 95
TB 16 PL 95
1823514
4014486904819
16
5
86
71
22.0
42
22.0
0
95
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1615
2.02
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PL 100
TB 8 PL 100
1546637
4014486903492
8
4
48
76
0.0
26
22.0
0
100
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.31
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PL 100
TB 12 PL 100
1052985
4014486904420
12
4
67
79
0.0
32
35.0
0
100
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
1.39
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PL 100
TB 16 PL 100
1990029
4014486904826
16
5
86
79
27.0
32
27.0
0
100
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
1.69
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PL 106
TB 8 PL 106
1506734
4014486904215
8
4
48
82
0.0
26
22.0
0
106
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.53
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PL 106
TB 12 PL 106
1748478
4014486904437
12
4
67
82
0.0
32
35.0
0
106
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
1.73
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PL 106
TB 16 PL 106
1927870
4014486904833
16
5
86
82
27.0
32
27.0
0
106
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
2.12
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PL 112
TB 8 PL 112
1712488
4014486904222
8
4
48
88
0.0
26
22.0
0
112
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.75
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PL 112
TB 12 PL 112
1668225
4014486904444
12
4
67
88
0.0
32
35.0
0
112
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
2.02
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PL 112
TB 16 PL 112
1671133
4014486904840
16
5
86
88
27.0
32
27.0
0
112
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
2.42
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 8 PL 118
TB 8 PL 118
1611786
4014486224825
8
4
48
94
0.0
32
16.0
0
118
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
1.88
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 12 PL 118
TB 12 PL 118
1650492
4014486224849
12
5
67
97
11.0
45
11.0
0
118
65
Solid pulley
EN-GJL 200 - DIN EN 1561
2517
1.96
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 16 PL 118
TB 16 PL 118
1543624
4014486224856
16
5
86
97
20.5
45
20.5
0
118
65
Solid pulley
EN-GJL 200 - DIN EN 1561
2517
2.31
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Section PJ - Ribbed Belt Pulleys for Taper-Bushings, section PJ
Optibelt
26.01.2023
Section PJ - Ribbed Belt Pulleys for cylindrical bores, section PJ
Optibelt
26.01.2023
Type 14M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
Spannbuchsen - Taper bush
Ketten Fuchs
26.11.2013
5SU16567KK06 - MCB/RCCB combination
Siemens Industry
19.09.2023
Section SPB/17 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Type 8M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
Type 5M - HTD Pulleys for Taper-Bushings
Optibelt
21.03.2024
TB inch - TB Taper-Bushings with inch bores
Optibelt
08.08.2023
Type H Taper - Inch Timing belt pulleys for Taper-Bushings
Optibelt
13.12.2023
Section SPC/22 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
3 - Lobe
Optibelt
19.06.2023
CE Clamping Elements Type CE04
Optibelt
25.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求