您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Machined Type Needle Roller Bearings
Metric Series
Powered by
CAD模型選擇
{iko/iko_bearings/machined_type_nrb/metric_series/without_ir_asmtab.prj},{NB=RNA49/42},{IDNR=},{VAL=49/42},{STDRT=50},{ORDER=RNA49/42},{ORDER1=RNA 49/42},{MASS=174.0},{FW=50},{D=65},{C=22},{SR=0.6},{DA=61.0},{DAR=4.50},{L=15.8},{ZEFF=26},{I=1},{RE=F},{RS=0.5},{PRL=0},{D1RL=0},{W1RL=0.0},{W2RL=0.0},{SDOG=64.1},{ROG=5.0},{COG=0},{OH=3.0},{NH=1},{DVR=55.4},{SDVR=51.8},{CUR=20.7},{T=55.7},{CR=42500},{COR=70300},{VRS=RNA},{PPATH=without_ir_standard/without_ir_std_asmtpl.prj},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
FW
Inner Diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
SR
rs min
[mm]
DA
Da max
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
TAF51010
5
TAF51010
3.4
5
10
10
0.2
8.4
2420
1950
TAF51012
5
TAF51012
4.2
5
10
12
0.2
8.4
3080
2660
RNA493
5
RNA493
4.6
5
11
10
0.1
9.8
2420
1950
RNA494
6
RNA494
5.3
6
12
10
0.1
10.8
2700
2320
TAF61212
6
TAF61212
6.4
6
12
12
0.2
10.4
3440
3170
RNA495
7
RNA495
5.9
7
13
10
0.1
11.8
2960
2690
TAF71410
7
TAF71410
6.9
7
14
10
0.2
12.4
3600
2960
TAF71412
7
TAF71412
8.3
7
14
12
0.2
12.4
4610
4050
RNA496
8
RNA496
7.4
8
15
10
0.1
13.8
3960
3420
TAF81512
8
TAF81512
9.1
8
15
12
0.2
13.4
5060
4690
TAF81516
8
TAF81516
12.9
8
15
16
0.2
13.4
7080
7220
TAF91612
9
TAF91612
9.8
9
16
12
0.2
14.4
5490
5330
TAF91616
9
TAF91616
13.2
9
16
16
0.2
14.4
7680
8210
RNA497
9
RNA497
9.3
9
17
10
0.1
15.8
4530
3650
TAF101712
10
TAF101712
10.7
10
17
12
0.2
15.4
5880
5970
TAF101716
10
TAF101716
14.3
10
17
16
0.2
15.4
8230
9190
RNA498
10
RNA498
12.6
10
19
11
0.2
17.4
6180
5030
TAF121912
12
TAF121912
12.2
12
19
12
0.3
17.0
6610
7260
TAF121916
12
TAF121916
16.3
12
19
16
0.3
17.0
9250
11200
RNA499
12
RNA499
13.6
12
20
11
0.3
18.0
6600
6310
RNA4900
14
RNA4900
16.5
14
22
13
0.3
20.0
9230
10100
TAF142216
14
TAF142216
21.0
14
22
16
0.3
20.0
11700
13700
TAF142220
14
TAF142220
26.5
14
22
20
0.3
20.0
14800
18600
TAF152316
15
TAF152316
22.5
15
23
16
0.3
21.0
12300
14900
TAF152320
15
TAF152320
28.0
15
23
20
0.3
21.0
15600
20200
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-with Two side Seals (RNA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon Hole (CR...VBR, VB, VBUUR, VBUU, VBSR, VB...
IKO (NIPPON THOMPSON CO.,LTD)
15.12.2020
with Screw driver slot (CR, CR...C, UUR, UU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
with Hexagon Hole (CR...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
with Hexagon Hole (CFE...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CF...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求