您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing bars L steel
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing bars
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_bars/timing_belt_bars_l_in_st.prj},{NB=T41322},{NAME=Timing bar inch profile L Z17 L160mm},{DESCRIPTION=L 17},{CNSORDERNO=T41322},{Z=17},{DE=50.78},{L1=160},{L=160},{N=307},{KG=2.34},{CNSORDERNO2=24100017}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
T41315
Timing bar inch profile L...
L 10
T41315
10
29.56
140
140
300
0.66
T41316
Timing bar inch profile L...
L 11
T41316
11
32.59
140
140
301
0.81
T41317
Timing bar inch profile L...
L 12
T41317
12
35.62
160
160
302
1.12
T41318
Timing bar inch profile L...
L 13
T41318
13
38.65
160
160
303
1.32
T41319
Timing bar inch profile L...
L 14
T41319
14
41.68
160
160
304
1.57
T41320
Timing bar inch profile L...
L 15
T41320
15
44.72
160
160
305
1.81
T41321
Timing bar inch profile L...
L 16
T41321
16
47.75
160
160
306
2.08
T41322
Timing bar inch profile L...
L 17
T41322
17
50.78
160
160
307
2.34
T41323
Timing bar inch profile L...
L 18
T41323
18
53.81
160
160
308
2.64
T41324
Timing bar inch profile L...
L 19
T41324
19
56.84
160
160
309
2.96
T41325
Timing bar inch profile L...
L 20
T41325
20
59.88
160
160
310
3.32
T41326
Timing bar inch profile L...
L 21
T41326
21
62.91
160
160
311
3.67
T41327
Timing bar inch profile L...
L 22
T41327
22
65.94
160
160
312
4.07
T41328
Timing bar inch profile L...
L 23
T41328
23
68.97
160
160
313
4.44
T41329
Timing bar inch profile L...
L 24
T41329
24
72.00
160
160
313
4.86
T41330
Timing bar inch profile L...
L 27
T41330
27
81.10
160
160
315
6.20
T41331
Timing bar inch profile L...
L 30
T41331
30
90.20
160
160
318
7.72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求