您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys HTD 8M 85 for taper bush for belt width 85 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/taper_lock/t_belt_pulleys_for_taper_bushes_8m_85_asmtab.prj},{NB=T35506},{NAME=Timing belt pulley profile HTD for taper bush TL 56 8M 85/18F, TL2517},{DESCRIPTION=TL 56 8M 85},{CNSORDERNO=T35506},{TYPE=18F},{MAT=St},{Z=56},{TAPERBUSH=2517},{HM=60},{DP=142.60},{DE=141.23},{DF=148},{DM=0},{DI=116},{F=95},{L=45},{R=25.0},{N=333},{KG=4.50},{I=132.0},{PPATH=t_belt_pulleys_for_taper_bushes_8m_asmtpl.prj},{VER=4},{CNSORDERNO2=47085056}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T35497
Timing belt pulley profil...
TL 34 8M 85
T35497
18F
St
34
1615
42
86.58
85.22
91
0
65
95
38
28.5
316
1.50
T35498
Timing belt pulley profil...
TL 36 8M 85
T35498
18F
St
36
1615
42
91.67
90.30
98
0
68
95
38
28.5
319
1.90
T35500
Timing belt pulley profil...
TL 38 8M 85
T35500
18F
St
38
1615
42
96.77
95.39
103
0
72
95
38
28.5
320
2.20
T35501
Timing belt pulley profil...
TL 40 8M 85
T35501
18F
St
40
2012
50
101.86
100.49
106
0
80
95
32
31.5
321
1.90
T35502
Timing belt pulley profil...
TL 44 8M 85
T35502
18F
St
44
2012
50
112.05
110.67
119
0
86
95
32
31.5
325
2.30
T35504
Timing belt pulley profil...
TL 48 8M 85
T35504
18F
St
48
2517
60
122.23
120.86
127
0
97
95
45
25.0
327
2.70
T35506
Timing belt pulley profil...
TL 56 8M 85
T35506
18F
St
56
2517
60
142.60
141.23
148
0
116
95
45
25.0
333
4.50
T35509
Timing belt pulley profil...
TL 64 8M 85
T35509
18F
St
64
2517
60
162.97
161.60
168
0
136
95
45
25.0
338
6.30
T35512
Timing belt pulley profil...
TL 72 8M 85
T35512
18F
St
72
3020
75
183.35
181.97
192
0
150
95
51
22.0
340
8.10
T35515
Timing belt pulley profil...
TL 80 8M 85
T35515
18
GG
80
3020
75
203.72
202.35
0
0
180
95
51
22.0
0
10.20
T35517
Timing belt pulley profil...
TL 90 8M 85
T35517
19
GG
90
3020
75
229.18
227.81
0
170
204
95
51
22.0
0
11.20
T35520
Timing belt pulley profil...
TL112 8M 85
T35520
19
GG
112
3020
75
285.21
283.83
0
170
254
95
51
22.0
0
15.00
513383
Timing belt pulley profil...
TL144 8M 85
513383
20
GG
144
3525
90
366.69
365.32
0
198
336
95
65
15.0
0
20.20
513384
Timing belt pulley profil...
TL168 8M 85
513384
20
GG
168
3525
90
427.81
426.44
0
198
395
95
65
15.0
0
22.40
513385
Timing belt pulley profil...
TL192 8M 85
513385
20
GG
192
3525
90
488.92
487.55
0
198
455
95
65
15.0
0
28.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求