您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys HTD 14M 115 for taper bush for belt width 115 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/taper_lock/t_belt_pulleys_for_taper_bushes_14m_115_asmtab.prj},{NB=514073},{NAME=Timing belt pulley profile HTD for taper bush TL 48 14M 115/18F, TL3030},{DESCRIPTION=TL 48 14M 115},{CNSORDERNO=514073},{TYPE=18F},{MAT=St},{Z=48},{TAPERBUSH=3030},{HM=75},{DP=213.90},{DE=211.11},{DF=226},{DM=0},{DI=170},{F=133},{L=76},{R=28.5},{N=412},{KG=16.00},{I=190.0},{PPATH=t_belt_pulleys_for_taper_bushes_14m_asmtpl.prj},{VER=MIN},{CNSORDERNO2=48115048}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order nummber
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T35270
Timing belt pulley profil...
TL 28 14M 115
T35270
18F
St
28
2517
60
124.78
122.12
127
0
98
133
45
44.0
400
3.80
T35272
Timing belt pulley profil...
TL 30 14M 115
T35272
18F
St
30
2517
60
133.69
130.99
138
0
100
133
45
44.0
401
5.00
T35273
Timing belt pulley profil...
TL 32 14M 115
T35273
18F
St
32
2517
60
142.60
139.88
154
0
108
133
45
44.0
403
6.80
T35274
Timing belt pulley profil...
TL 34 14M 115
T35274
18F
St
34
2517
60
151.52
148.79
160
0
110
133
45
44.0
404
6.90
T35275
Timing belt pulley profil...
TL 36 14M 115
T35275
18F
St
36
3020
75
160.43
157.68
168
0
125
133
51
41.0
405
7.00
T35276
Timing belt pulley profil...
TL 38 14M 115
T35276
18F
St
38
3020
75
169.34
166.60
183
0
130
133
51
41.0
406
8.50
T35277
Timing belt pulley profil...
TL 40 14M 115
T35277
18F
St
40
3020
75
178.25
175.49
188
0
138
133
51
41.0
407
9.10
T35278
Timing belt pulley profil...
TL 44 14M 115
T35278
18F
St
44
3030
75
196.08
193.28
211
0
155
133
76
28.5
411
13.00
514073
Timing belt pulley profil...
TL 48 14M 115
514073
18F
St
48
3030
75
213.90
211.11
226
0
170
133
76
28.5
412
16.00
477595
Timing belt pulley profil...
TL 56 14M 115
477595
18F
GG
56
3535
90
249.55
246.76
256
0
210
133
89
22.0
416
24.00
514080
Timing belt pulley profil...
TL 64 14M 115
514080
19F
GG
64
3535
90
285.21
282.41
296
190
240
133
89
22.0
418
32.00
514083
Timing belt pulley profil...
TL 72 14M 115
514083
19
GG
72
3535
90
320.86
318.06
0
190
280
133
89
22.0
0
31.00
T35283
Timing belt pulley profil...
TL 80 14M 115
T35283
20
GG
80
3535
90
356.51
353.71
0
190
315
133
89
22.0
0
32.00
T35284
Timing belt pulley profil...
TL 90 14M 115
T35284
20
GG
90
3535
90
401.07
398.28
0
190
360
133
89
22.0
0
37.00
T35285
Timing belt pulley profil...
TL112 14M 115
T35285
20
GG
112
3535
90
499.11
496.32
0
190
457
133
89
22.0
0
45.00
514085
Timing belt pulley profil...
TL144 14M 115
514085
20
GG
144
4040
100
641.71
638.92
0
230
600
133
102
15.5
0
63.00
514089
Timing belt pulley profil...
TL168 14M 115
514089
20
GG
168
4040
100
748.66
745.87
0
230
706
133
102
15.5
0
77.50
T35288
Timing belt pulley profil...
TL192 14M 115
T35288
20
GG
192
4040
100
855.62
852.82
0
230
813
133
102
15.5
0
95.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求