您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys HTD 5M 15 for belt width 15 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_5m_15_asmtab.prj},{NB=T22090},{NAME=Timing belt pulley profile HTD 24 5M 15/2F},{DESCRIPTION=24 5M 15},{CNSORDERNO=T22090},{TYPE=2F},{MAT=St},{Z=24},{DP=38.20},{DE=37.06},{DF=42},{DM=27.0},{DI=0.0},{F=20.5},{L=28},{D=6},{N=208},{KG=0.19},{I=30.5},{VER=15},{PPATH=t_belt_pulleys_with_pilot_bore_5m_asmtpl.prj},{CNSORDERNO2=41015024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22082
Timing belt pulley profil...
12 5M 15
T22082
2F
St
12
19.10
17.96
23
12.5
20.5
26
6
202
0.03
T22083
Timing belt pulley profil...
14 5M 15
T22083
2F
St
14
22.28
21.14
25
13.5
20.5
26
6
203
0.04
T22084
Timing belt pulley profil...
15 5M 15
T22084
2F
St
15
23.87
22.73
28
16.0
20.5
26
6
204
0.05
T22085
Timing belt pulley profil...
16 5M 15
T22085
2F
St
16
25.46
24.32
28
16.5
20.5
26
6
204
0.06
T22086
Timing belt pulley profil...
18 5M 15
T22086
2F
St
18
28.65
27.51
32
20.0
20.5
26
6
205
0.09
T22087
Timing belt pulley profil...
20 5M 15
T22087
2F
St
20
31.83
30.69
36
23.0
20.5
26
6
206
0.12
T22088
Timing belt pulley profil...
21 5M 15
T22088
2F
St
21
33.42
32.28
38
24.0
20.5
26
6
207
0.14
T22089
Timing belt pulley profil...
22 5M 15
T22089
2F
St
22
35.01
33.87
38
25.5
20.5
26
6
207
0.15
T22090
Timing belt pulley profil...
24 5M 15
T22090
2F
St
24
38.20
37.06
42
27.0
20.5
28
6
208
0.19
T22091
Timing belt pulley profil...
26 5M 15
T22091
2F
St
26
41.38
40.24
44
30.0
20.5
28
6
209
0.23
T22092
Timing belt pulley profil...
28 5M 15
T22092
2F
St
28
44.56
43.42
48
30.5
20.5
28
6
210
0.26
T22093
Timing belt pulley profil...
30 5M 15
T22093
2F
St
30
47.75
46.60
51
35.0
20.5
28
6
211
0.32
T22094
Timing belt pulley profil...
32 5M 15
T22094
2F
St
32
50.93
49.79
54
38.0
20.5
28
8
212
0.35
T22095
Timing belt pulley profil...
36 5M 15
T22095
2F
St
36
57.30
56.16
60
38.0
20.5
28
8
214
0.43
T22096
Timing belt pulley profil...
40 5M 15
T22096
2F
St
40
63.66
62.52
71
38.0
20.5
28
8
217
0.52
T22097
Timing belt pulley profil...
44 5M 15
T22097
2
Al
44
70.03
68.89
0
38.0
20.5
30
8
0
0.23
T22098
Timing belt pulley profil...
48 5M 15
T22098
2
Al
48
76.39
75.25
0
38.0
20.5
30
8
0
0.29
T22099
Timing belt pulley profil...
60 5M 15
T22099
2
Al
60
95.49
94.35
0
50.0
20.5
30
8
0
0.42
T41489
Timing belt pulley profil...
72 5M 15
T41489
2
Al
72
114.59
113.45
0
50.0
20.5
30
8
0
0.59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求