您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8520 - Spring unit elastomer spring unit
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8520_asmtab.prj},{NB=SZ 8520. 32 x 083},{BESTNR=SZ 8520. 32 x 083},{D1=32},{D2=16},{D3=13},{L1=83},{L2=11},{L3=8},{SZ8510=08 x 090},{SZ8522=32},{SZ8523=10 x 080},{SZ8524=32},{SZ8590=025 x 040},{DK=6.466},{L=90.000},{B=28.000},{D21=13.000},{SW=6.000},{DK1=6.647},{L11=14.000},{L21=3.000},{D31=10.000},{D41=8.500},{L12=80.000},{DA=25.000},{DI=10.500},{LO=40.000},{WG=0.087},{PPATH=parts/sz_8520/sz_8520_asmtpl.prj},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SZ8510
contained in SZ 8520
ⁿ/ₐ
SZ8522
contained in SZ 8520
ⁿ/ₐ
SZ8523
contained in SZ 8520
ⁿ/ₐ
SZ8524
contained in SZ 8520
ⁿ/ₐ
SZ8590
contained in SZ 8520
ⁿ/ₐ
WG
Weight
[kg]
SZ 8520. 25 x 053
SZ 8520. 25 x 053
25
13
10
53
9
6
06 x 060
25
08 x 050
25
020 x 025
0.033
SZ 8520. 25 x 067
SZ 8520. 25 x 067
25
13
10
67
9
6
06 x 080
25
08 x 064
25
020 x 032
0.043
SZ 8520. 32 x 053
SZ 8520. 32 x 053
32
16
13
53
11
8
08 x 060
32
10 x 050
32
025 x 025
0.055
SZ 8520. 32 x 067
SZ 8520. 32 x 067
32
16
13
67
11
8
08 x 080
32
10 x 064
32
025 x 032
0.070
SZ 8520. 32 x 083
SZ 8520. 32 x 083
32
16
13
83
11
8
08 x 090
32
10 x 080
32
025 x 040
0.087
SZ 8520. 40 x 067
SZ 8520. 40 x 067
40
20
16
67
14
10
10 x 080
40
13 x 064
40
032 x 032
0.110
SZ 8520. 40 x 083
SZ 8520. 40 x 083
40
20
16
83
14
10
10 x 090
40
13 x 080
40
032 x 040
0.135
SZ 8520. 40 x 103
SZ 8520. 40 x 103
40
20
16
103
14
10
10 x 110
40
13 x 100
40
032 x 050
0.170
SZ 8520. 50 x 086
SZ 8520. 50 x 086
50
25
16
86
14
10
10 x 090
50
13 x 082
50
040 x 040
0.220
SZ 8520. 50 x 106
SZ 8520. 50 x 106
50
25
16
106
14
10
10 x 120
50
13 x 102
50
040 x 050
0.270
SZ 8520. 50 x 132
SZ 8520. 50 x 132
50
25
16
132
14
10
10 x 140
50
13 x 128
50
040 x 063
0.340
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求