您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SX-99 - Stud Mount Leveling Feet - Metal Swivel Base
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet - Metal Swivel Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100000/sx-99.prj},{NB=SX-146},{PN=SX-146},{AMERSID=1093296},{APACID=-},{EMEAID=-},{WOW=With Lag Holes},{A=7/8-9},{B=0.50000},{C=0.47000},{D=4.33000},{E=1.73000},{F=6},{LOAD=13300},{HIDDEN=No},{ASKETCH1=0.87500},{BSKETCH2=0.47000},{ESKETCH2=1.73000},{STATEEXTRUDE1=U},{PITCH=0.11111}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WOW
Holes
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Hole Diameter
ⁿ/ₐ
C
C Base Height
[Inch]
D
D Base Diameter
[Inch]
E
E Hole Spacing
ⁿ/ₐ
F
F Stud Length
[Inch]
LOAD
Load
ⁿ/ₐ
SX-132
SX-132
1093283
-
-
With Lag Holes
1/2-13
0.50000
0.47000
3.54000
1.26000
4
13300
SX-133
SX-133
1093284
-
-
With Lag Holes
1/2-13
0.50000
0.47000
3.54000
1.26000
6
13300
SX-134
SX-134
1105260
-
-
With Lag Holes
5/8-11
0.50000
0.47000
3.54000
1.26000
6
13300
SX-135
SX-135
1093285
-
-
With Lag Holes
5/8-11
0.50000
0.47000
3.54000
1.26000
8
13300
SX-136
SX-136
1093286
-
-
With Lag Holes
3/4-10
0.50000
0.47000
3.54000
1.26000
6
13300
SX-137
SX-137
1093287
-
-
With Lag Holes
3/4-10
0.50000
0.47000
3.54000
1.26000
8
13300
SX-138
SX-138
1093288
-
-
With Lag Holes
7/8-9
0.50000
0.47000
3.54000
1.26000
6
13300
SX-139
SX-139
1093289
-
-
With Lag Holes
7/8-9
0.50000
0.47000
3.54000
1.26000
8
13300
SX-140
SX-140
1093290
-
-
With Lag Holes
1/2-13
0.50000
0.47000
4.33000
1.73000
4
13300
SX-141
SX-141
1093291
-
-
With Lag Holes
1/2-13
0.50000
0.47000
4.33000
1.73000
6
13300
SX-142
SX-142
1093292
-
-
With Lag Holes
5/8-11
0.50000
0.47000
4.33000
1.73000
6
13300
SX-143
SX-143
1093293
-
-
With Lag Holes
5/8-11
0.50000
0.47000
4.33000
1.73000
8
13300
SX-144
SX-144
1093294
-
-
With Lag Holes
3/4-10
0.50000
0.47000
4.33000
1.73000
6
13300
SX-145
SX-145
1093295
-
-
With Lag Holes
3/4-10
0.50000
0.47000
4.33000
1.73000
8
13300
SX-146
SX-146
1093296
-
-
With Lag Holes
7/8-9
0.50000
0.47000
4.33000
1.73000
6
13300
SX-148
SX-148
1093298
-
-
With Lag Holes
1/2-13
0.50000
0.47000
3.54000
1.26000
4
13300
SX-149
SX-149
1093299
-
-
With Lag Holes
1/2-13
0.50000
0.47000
3.54000
1.26000
6
13300
SX-150
SX-150
1093300
-
-
With Lag Holes
5/8-11
0.50000
0.47000
3.54000
1.26000
6
13300
SX-151
SX-151
1093301
-
-
With Lag Holes
5/8-11
0.50000
0.47000
3.54000
1.26000
8
13300
SX-152
SX-152
1105261
-
-
With Lag Holes
3/4-10
0.50000
0.47000
3.54000
1.26000
6
13300
SX-153
SX-153
1093302
-
-
With Lag Holes
3/4-10
0.50000
0.47000
3.54000
1.26000
8
13300
SX-154
SX-154
1093303
-
-
With Lag Holes
7/8-9
0.50000
0.47000
3.54000
1.26000
6
13300
SX-155
SX-155
1093304
-
-
With Lag Holes
7/8-9
0.50000
0.47000
3.54000
1.26000
8
13300
SX-156
SX-156
1093305
-
-
With Lag Holes
1/2-13
0.50000
0.47000
4.33000
1.73000
4
13300
SX-157
SX-157
1093306
-
-
With Lag Holes
1/2-13
0.50000
0.47000
4.33000
1.73000
6
13300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PML - Solid foot mount for heavy loads - max load 90 000 N
HPC
17.02.2022
RSL-1000 - Stud Mount Leveling Feet - Metal Swivel Base
Essentra Components
04.08.2014
PRSTX - Piede snodato
GAMM
05.05.2022
RST-533 - Stud Mount Leveling Feet - Plastic Swivel Base
Essentra Components
04.08.2014
SX-99 - Stud Mount Leveling Feet - Metal Swivel Base
Reid Supply
28.01.2022
2186, 2187, 2188, 2189 - Economy Furniture Glides
80/20
22.03.2021
RL-1405-P - Stud Mount Leveling Feet - Plastic Swivel Base
Essentra Components
04.08.2014
RL-1601-P - Stud Mount Leveling Feet - Plastic Swivel Base
Essentra Components
04.08.2014
Heavy duty line - Solid base Ø159
MOVET
03.08.2020
GN 41 - Stainless Steel-Levelling feet without fixing lug
Ganter
19.06.2024
RSL-1 - Stud Mount Leveling Feet - Metal Swivel Base
Essentra Components
04.08.2014
ACM-5 - Socket Mount Leveling Feet - Metal Swivel Base
Essentra Components
04.08.2014
Mini line base Ø 46
MOVET
30.09.2020
TEKNOCLEAN Blechteller
MOVET
08.06.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求