您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
SUS Inserted Faucet Elbow
SEKISUI
Pipe & Fittings
SUS INSERT FITTINGS
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sus_insert_fittings/sus_inserted_faucet_elbow.prj},{NB=SWL163},{A=16 x 3/8},{AX=163},{NDM=16.662},{D=31.0},{D1=34},{D2=35},{SD1=22.35},{H=38},{H1=32},{SL=25},{W=10},{M=SWL},{VER=3},{MX='SWL','PVC','SWLT','HT'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
SD1
Ød1
[mm]
H
[mm]
H1
E
[mm]
T
t
[mm]
SL
l
[mm]
W
[mm]
SWL133
SWL133
13 x3/8
27.5
34
35
18.30
33
29
3.000
20
10
SWL134
SWL134
13 x 1/2
27.5
34
35
18.30
33
29
3.000
20
10
SWL163
SWL163
16 x 3/8
31.0
34
35
22.35
38
32
3.200
25
10
SWL164
SWL164
16 x 1/2
31.0
34
35
22.35
38
32
3.200
25
10
SWL20
SWL20
20 x 1/2
36.0
42
44
26.35
51
36
3.200
35
10
SWL25
SWL25
25 x 1
42.0
52
54
32.50
64
40
3.600
40
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SUS Inserted Faucet Socket
SEKISUI
09.02.2021
SUS Inserted Faucet Tee
SEKISUI
09.02.2021
SUS Inserted Faucet Male Adapter
SEKISUI
09.02.2021
TRUE UNION BALL VALVE Compatible type
SEKISUI
02.02.2024
Faucet Elbow
SEKISUI
09.02.2021
Cap
SEKISUI
09.02.2021
Flange ANSI-ASTM
SEKISUI
07.10.2019
BR, Ring type
ASOH
17.02.2017
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Butt Spigot) - ...
SEKISUI
07.05.2021
BW, Thread type (female)
ASOH
17.02.2017
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (TS socket) - AN...
SEKISUI
07.05.2021
KS TYPE Electric DIAPHRAGM VALVE (Flange) - JIS
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (Thread) - ANSI/ASTM
SEKISUI
24.09.2019
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (Threa...
SEKISUI
07.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求