您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
900M 909M - Template Drop Assembly Heavy Duty
Wolverine
Metric Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/metric/900_909m_asmtab.prj},{NB=STL-904LM},{UNIT=250MM HOR.},{CN=904LM},{RL=2},{RL1=2},{M=STL-},{NC=900},{A=50.00},{B=80.00},{C=40.00},{D=60.000},{E=250.00},{F=100.00},{D1=8.00},{D2=11.000},{G=100.00},{H=85.91},{H1=10.00},{Z=12.000},{Z1=5.420},{L1=13.250},{L2=8.590},{L3=29.020},{F1=75.000},{AH=152.000},{AH1=12.000},{AH2=12.000},{AH3=47.000},{AL1=57.000},{AL2=31.000},{AL3=39.000},{AF1=9.000},{AF2=22.000},{AF3=18.000},{AD1=10.000},{AD3=10.000},{D2MIN=8.376},{D2MAX=10.000},{PPATH=900_909m_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part Number
ⁿ/ₐ
UNIT
Unit
[mm]
CN
Catalog No.
ⁿ/ₐ
STL-900RM
STL-900RM
200MM HOR.
900RM
STL-900LM
STL-900LM
200MM HOR.
900LM
STL-901RM
STL-901RM
200MM VERT.
901RM
STL-901LM
STL-901LM
200MM VERT.
901LM
STL-902RM
STL-902RM
225MM HOR.
902RM
STL-902LM
STL-902LM
225MM HOR.
902LM
STL-903RM
STL-903RM
225MM VERT.
903RM
STL-903LM
STL-903LM
225MM VERT.
903LM
STL-904RM
STL-904RM
250MM HOR.
904RM
STL-904LM
STL-904LM
250MM HOR.
904LM
STL-905RM
STL-905RM
250MM VERT.
905RM
STL-905LM
STL-905LM
250MM VERT.
905LM
STL-906RM
STL-906RM
275MM HOR.
906RM
STL-906LM
STL-906LM
275MM HOR.
906LM
STL-907RM
STL-907RM
275MM VERT.
907RM
STL-907LM
STL-907LM
275MM VERT.
907LM
STL-908RM
STL-908RM
300MM HOR.
908RM
STL-908LM
STL-908LM
300MM HOR.
908LM
STL-909RM
STL-909RM
300MM VERT.
909RM
STL-909LM
STL-909LM
300MM VERT.
909LM
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求