품질보증 정보
카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 717 - Stainless Steel-Indexing plungers, Type CK with rest position (knob), with lock nut
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 717 Indexing Plungers, Stainless Steel, with and without Rest Position
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn717_ni/gn717ck_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 717-5-M8x1-CK-NI (deactivated-5)},{PARTNUMBER=GN 717-5-M8x1-CK-NI},{NORMNR=GN 717},{POS=0},{ABSTAND=5},{POSX=eingerastet,ausgerastet},{D1=5},{D2=M8x1},{NDM=8.000},{KDM=10.160},{D3=18},{D4=16},{E=9.2},{L1=40.0},{L2=5.0},{L3=16},{L4=6.0},{L5=13.5},{L6=43.5},{L7=9.5},{SW=8},{ANM=7},{FEDERDRUCK=5},{FEDERDRUCK2=24},{WSX='ST','Stahl','NI','Edelstahl'},{VERS=11},{KM=4.000},{SWKM=13.000},{S1=2.000},{PPATH=gn717ck_asmtpl.prj},{WEIGHT=0.0130},{CTN=73181900},{ROHS=YES},{AB=5},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.05 / Bore +0.03/+0.08
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
E
[mm]
L2
[mm]
L3
[mm]
L5
min.
[mm]
L6
[mm]
L7
[mm]
SW
[mm]
ANM
max.tightening torque
[Nm]
FEDERDRUCK
initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Indexing ...
GN 717-3-M6-CK-NI
3
M6
12
6.9
3.5
12
10.0
32.5
7.0
6
2
3
12
0.0056
73181900
YES
Stainless Steel-Indexing ...
GN 717-3-M6x0,75-CK-NI
3
M6x0,75
12
6.9
3.5
12
10.0
32.5
7.0
6
3
3
12
0.0060
73181900
YES
Stainless Steel-Indexing ...
GN 717-4-M6-CK-NI
4
M6
12
6.9
4.0
12
10.0
33.0
7.0
6
2
3
12
0.0053
73181900
YES
Stainless Steel-Indexing ...
GN 717-4-M8x1-CK-NI
4
M8x1
16
9.2
4.5
16
13.5
43.0
9.5
8
8
5
24
0.0123
73181900
YES
Stainless Steel-Indexing ...
GN 717-5-M8-CK-NI
5
M8
16
9.2
5.0
16
13.5
43.5
9.5
8
7
5
24
0.0130
73181900
YES
Stainless Steel-Indexing ...
GN 717-5-M8x1-CK-NI
5
M8x1
16
9.2
5.0
16
13.5
43.5
9.5
8
7
5
24
0.0130
73181900
YES
Stainless Steel-Indexing ...
GN 717-5-M10x1-CK-NI
5
M10x1
18
11.5
5.0
16
13.5
46.0
10.0
10
22
5
24
0.0220
73181900
YES
Stainless Steel-Indexing ...
GN 717-6-M10-CK-NI
6
M10
18
11.5
6.0
20
17.0
52.0
10.5
10
15
5
21
0.0240
73181900
YES
Stainless Steel-Indexing ...
GN 717-6-M12x1,5-CK-NI
6
M12x1,5
21
13.8
6.0
20
16.5
55.0
11.0
12
38
5
21
0.0360
73181900
YES
Stainless Steel-Indexing ...
GN 717-8-M12-CK-NI
8
M12
21
13.8
8.0
24
20.5
63.5
13.5
12
20
6
22
0.0400
73181900
YES
Stainless Steel-Indexing ...
GN 717-8-M12x1,5-CK-NI
8
M12x1,5
21
13.8
8.0
24
20.5
63.5
13.5
12
20
6
22
0.0570
73181900
YES
Stainless Steel-Indexing ...
GN 717-8-M16x1,5-CK-NI
8
M16x1,5
25
19.6
8.0
24
20.5
68.0
13.5
17
80
6
22
0.0800
73181900
YES
Stainless Steel-Indexing ...
GN 717-10-M16x1,5-CK-NI
10
M16x1,5
25
19.6
10.0
26
22.5
72.5
14.0
17
80
4
27
0.0837
73181900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청