您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7451 - Guide bushes smooth, sliding guide with solid lubricant
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7451.prj},{NB=ST7451.32X030},{BESTNR=ST7451.32X030},{D1=32},{D4=48},{L1=30},{BM=glatt, Vollbronze mit Festschmierstoffringen},{WG=0.220},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7451.15X023
ST7451.15X023
15
28
23
smooth, solid bronze with...
0.080
ST7451.15X030
ST7451.15X030
15
28
30
smooth, solid bronze with...
0.100
ST7451.15X037
ST7451.15X037
15
28
37
smooth, solid bronze with...
0.120
ST7451.15X047
ST7451.15X047
15
28
47
smooth, solid bronze with...
0.150
ST7451.15X060
ST7451.15X060
15
28
60
smooth, solid bronze with...
0.200
ST7451.16X023
ST7451.16X023
16
28
23
smooth, solid bronze with...
0.070
ST7451.16X030
ST7451.16X030
16
28
30
smooth, solid bronze with...
0.090
ST7451.16X037
ST7451.16X037
16
28
37
smooth, solid bronze with...
0.110
ST7451.16X047
ST7451.16X047
16
28
47
smooth, solid bronze with...
0.140
ST7451.16X060
ST7451.16X060
16
28
60
smooth, solid bronze with...
0.190
ST7451.19X023
ST7451.19X023
19
32
23
smooth, solid bronze with...
0.090
ST7451.19X030
ST7451.19X030
19
32
30
smooth, solid bronze with...
0.120
ST7451.19X037
ST7451.19X037
19
32
37
smooth, solid bronze with...
0.150
ST7451.19X047
ST7451.19X047
19
32
47
smooth, solid bronze with...
0.190
ST7451.19X060
ST7451.19X060
19
32
60
smooth, solid bronze with...
0.240
ST7451.19X077
ST7451.19X077
19
32
77
smooth, solid bronze with...
0.310
ST7451.20X023
ST7451.20X023
20
32
23
smooth, solid bronze with...
0.080
ST7451.20X030
ST7451.20X030
20
32
30
smooth, solid bronze with...
0.110
ST7451.20X037
ST7451.20X037
20
32
37
smooth, solid bronze with...
0.130
ST7451.20X047
ST7451.20X047
20
32
47
smooth, solid bronze with...
0.170
ST7451.20X060
ST7451.20X060
20
32
60
smooth, solid bronze with...
0.220
ST7451.20X077
ST7451.20X077
20
32
77
smooth, solid bronze with...
0.280
ST7451.24X023
ST7451.24X023
24
40
23
smooth, solid bronze with...
0.140
ST7451.24X030
ST7451.24X030
24
40
30
smooth, solid bronze with...
0.180
ST7451.24X037
ST7451.24X037
24
40
37
smooth, solid bronze with...
0.220
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求