您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English (United States)
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7402 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7402_asmtab.prj},{NB=ST7402.30X077X088},{BESTNR=ST7402.30X077X088},{D1=30},{D2=38},{D3=48},{L1=77},{L2=88},{BM=glatt, Wälzführung mit Kugelkäfig Alu},{WG=0.428},{PPATH=parts/st_7402/st_7402_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7402.10X023X030
ST7402.10X023X030
10
14
22
23
30
smooth, anti-friction gui...
0.035
ST7402.10X030X038
ST7402.10X030X038
10
14
22
30
38
smooth, anti-friction gui...
0.046
ST7402.10X037X043
ST7402.10X037X043
10
14
22
37
43
smooth, anti-friction gui...
0.056
ST7402.12X023X030
ST7402.12X023X030
12
16
22
23
30
smooth, anti-friction gui...
0.040
ST7402.12X030X038
ST7402.12X030X038
12
16
22
30
38
smooth, anti-friction gui...
0.053
ST7402.12X037X043
ST7402.12X037X043
12
16
22
37
43
smooth, anti-friction gui...
0.063
ST7402.15X023X030
ST7402.15X023X030
15
21
28
23
30
smooth, anti-friction gui...
0.055
ST7402.15X030X038
ST7402.15X030X038
15
21
28
30
38
smooth, anti-friction gui...
0.071
ST7402.15X037X043
ST7402.15X037X043
15
21
28
37
43
smooth, anti-friction gui...
0.087
ST7402.15X047X054
ST7402.15X047X054
15
21
28
47
54
smooth, anti-friction gui...
0.111
ST7402.15X060X063
ST7402.15X060X063
15
21
28
60
63
smooth, anti-friction gui...
0.138
ST7402.16X023X030
ST7402.16X023X030
16
22
28
23
30
smooth, anti-friction gui...
0.058
ST7402.16X030X038
ST7402.16X030X038
16
22
28
30
38
smooth, anti-friction gui...
0.074
ST7402.16X037X043
ST7402.16X037X043
16
22
28
37
43
smooth, anti-friction gui...
0.091
ST7402.16X047X054
ST7402.16X047X054
16
22
28
47
54
smooth, anti-friction gui...
0.117
ST7402.16X060X063
ST7402.16X060X063
16
22
28
60
63
smooth, anti-friction gui...
0.145
ST7402.19X023X030
ST7402.19X023X030
19
25
32
23
30
smooth, anti-friction gui...
0.074
ST7402.19X030X038
ST7402.19X030X038
19
25
32
30
38
smooth, anti-friction gui...
0.096
ST7402.19X037X043
ST7402.19X037X043
19
25
32
37
43
smooth, anti-friction gui...
0.115
ST7402.19X047X054
ST7402.19X047X054
19
25
32
47
54
smooth, anti-friction gui...
0.147
ST7402.19X060X063
ST7402.19X060X063
19
25
32
60
63
smooth, anti-friction gui...
0.184
ST7402.20X023X030
ST7402.20X023X030
20
26
32
23
30
smooth, anti-friction gui...
0.079
ST7402.20X030X038
ST7402.20X030X038
20
26
32
30
38
smooth, anti-friction gui...
0.102
ST7402.20X037X043
ST7402.20X037X043
20
26
32
37
43
smooth, anti-friction gui...
0.123
ST7402.20X047X054
ST7402.20X047X054
20
26
32
47
54
smooth, anti-friction gui...
0.157
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求