您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series SR
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Die springs
Metric springs to JIS B5012
Powered by
CAD模型選擇
{veith/federn/special_springs/molle_per_stampi/molle_metriche_jis_b5012/sr.prj},{NB=SR-26-125(0)},{CODICE=SR-26-125},{DH=26.0},{DD=16.5},{LO=125},{RG=6.3},{SX=0.0},{S1=62.5},{F1=392},{S2=66.3},{F2=416},{SN=70.0},{FN=439},{SB=75.0},{FB=471},{MAT=Cr-Si},{BXH=4,05 x 2,60},{DE=25.4},{B=4.050}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
FB
Force
[N]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
DE
Approx. spring outside diameter
[mm]
SR-14-020(0)
SR-14-020
14.5
8.5
20
12.8
0.000
0.000
20.000
10.0
127
10.6
135
11.2
143
12.0
153
Cr-Si
2,60 x 1,63
14.2
SR-14-025(0)
SR-14-025
14.5
8.5
25
10.2
0.000
0.000
25.000
12.5
127
13.3
135
14.0
143
15.0
153
Cr-Si
2,60 x 1,63
14.2
SR-14-030(0)
SR-14-030
14.5
8.5
30
8.5
0.000
0.000
30.000
15.0
127
15.9
136
16.8
143
18.0
154
Cr-Si
2,60 x 1,63
14.2
SR-14-035(0)
SR-14-035
14.5
8.5
35
7.3
0.000
0.000
35.000
17.5
127
18.6
135
19.6
142
21.0
152
Cr-Si
2,60 x 1,63
14.2
SR-14-040(0)
SR-14-040
14.5
8.5
40
6.4
0.000
0.000
40.000
20.0
127
21.2
135
22.4
143
24.0
153
Cr-Si
2,60 x 1,63
14.2
SR-14-045(0)
SR-14-045
14.5
8.5
45
5.7
0.000
0.000
45.000
22.5
127
23.9
136
25.2
143
27.0
154
Cr-Si
2,60 x 1,63
14.2
SR-14-050(0)
SR-14-050
14.5
8.5
50
5.1
0.000
0.000
50.000
25.0
127
26.5
135
28.0
143
30.0
153
Cr-Si
2,60 x 1,63
14.2
SR-14-055(0)
SR-14-055
14.5
8.5
55
4.6
0.000
0.000
55.000
27.5
127
29.1
134
30.8
142
33.0
152
Cr-Si
2,60 x 1,63
14.2
SR-14-060(0)
SR-14-060
14.5
8.5
60
4.2
0.000
0.000
60.000
30.0
127
31.8
134
33.6
142
36.0
152
Cr-Si
2,60 x 1,63
14.2
SR-14-065(0)
SR-14-065
14.5
8.5
65
3.9
0.000
0.000
65.000
32.5
127
34.5
135
36.4
143
39.0
153
Cr-Si
2,60 x 1,63
14.2
SR-14-070(0)
SR-14-070
14.5
8.5
70
3.6
0.000
0.000
70.000
35.0
127
37.1
135
39.2
142
42.0
152
Cr-Si
2,60 x 1,63
14.2
SR-14-075(0)
SR-14-075
14.5
8.5
75
3.4
0.000
0.000
75.000
37.5
127
39.8
136
42.0
144
45.0
154
Cr-Si
2,60 x 1,63
14.2
SR-14-080(0)
SR-14-080
14.5
8.5
80
3.2
0.000
0.000
80.000
40.0
127
42.4
137
44.8
145
48.0
155
Cr-Si
2,60 x 1,63
14.2
SR-14-090(0)
SR-14-090
14.5
8.5
90
2.8
0.000
0.000
90.000
45.0
127
47.7
136
50.4
143
54.0
154
Cr-Si
2,60 x 1,63
14.2
SR-14-100(0)
SR-14-100
14.5
8.5
100
2.5
0.000
0.000
100.000
50.0
127
53.0
135
56.0
143
60.0
153
Cr-Si
2,60 x 1,63
14.2
SR-14-125(0)
SR-14-125
14.5
8.5
125
2.1
0.000
0.000
125.000
62.5
127
66.3
136
70.0
144
75.0
154
Cr-Si
2,60 x 1,63
14.2
SR-17-025(0)
SR-17-025
17.0
10.5
25
15.7
0.000
0.000
25.000
12.5
196
13.3
208
14.0
220
15.0
235
Cr-Si
3,25 x 1,85
16.9
SR-17-030(0)
SR-17-030
17.0
10.5
30
13.0
0.000
0.000
30.000
15.0
196
15.9
207
16.8
219
18.0
235
Cr-Si
3,25 x 1,85
16.9
SR-17-035(0)
SR-17-035
17.0
10.5
35
11.2
0.000
0.000
35.000
17.5
196
18.6
207
19.6
219
21.0
235
Cr-Si
3,25 x 1,85
16.9
SR-17-040(0)
SR-17-040
17.0
10.5
40
9.8
0.000
0.000
40.000
20.0
196
21.2
208
22.4
220
24.0
235
Cr-Si
3,25 x 1,85
16.9
SR-17-045(0)
SR-17-045
17.0
10.5
45
8.7
0.000
0.000
45.000
22.5
196
23.9
208
25.2
220
27.0
236
Cr-Si
3,25 x 1,85
16.9
SR-17-050(0)
SR-17-050
17.0
10.5
50
7.8
0.000
0.000
50.000
25.0
196
26.5
208
28.0
220
30.0
235
Cr-Si
3,25 x 1,85
16.9
SR-17-055(0)
SR-17-055
17.0
10.5
55
7.2
0.000
0.000
55.000
27.5
196
29.1
209
30.8
220
33.0
236
Cr-Si
3,25 x 1,85
16.9
SR-17-060(0)
SR-17-060
17.0
10.5
60
6.6
0.000
0.000
60.000
30.0
196
31.8
209
33.6
221
36.0
236
Cr-Si
3,25 x 1,85
16.9
SR-17-065(0)
SR-17-065
17.0
10.5
65
6.1
0.000
0.000
65.000
32.5
196
34.5
209
36.4
221
39.0
237
Cr-Si
3,25 x 1,85
16.9
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SR Ø 26
Berger Tools
18.06.2020
Series L
Veith
08.10.2009
Series R - Heavy load
Veith
08.10.2009
SWM - Coil Springs - Medium Load - SWM
Misumi
28.06.2024
Series V - Light load
Veith
08.10.2009
Compression Spring Ceramic - Compression Spring Ceramic
Febrotec
16.05.2024
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求