您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ISO 13337 - Spring-type straight pins, slotted, light duty
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/iso_13337.prj},{NB=Spannstift ISO 13337 6x50 39060.060.050(High)},{CNSORDERNO=39060.060.050},{L=50},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=4.650},{D1=6.0},{D1MAX=6.700},{D1MIN=6.400},{D2=4.900},{A=0.800},{AMIN=0.700},{S=0.750},{LMAX=50.500},{LMIN=49.500},{VERS=1.000},{NENNID=6X50MM},{BRAND=Fabory},{STANDARD=ISO 13337},{THREAD=},{THREADDIRECTIO=},{STYLE=Light duty},{TYPE=Straight slotted pin},{BASICMATERIAL=Spring steel},{GRADE=420-560 HV30},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=DIN7346,NEN2459},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492795489},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-02},{UNSPSC=31163201},{ETIM=EC002384},{FAB_NENN=6x50},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D2
Inner diameter
[mm]
A
Chamfer
[mm]
S
Thickness
[mm]
Spring pin ISO 13337 2x4
39060.020.004
2X4MM
4
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00003
DIN7346,NEN2459
Y
8717077078109
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x5
39060.020.005
2X5MM
5
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00005
DIN7346,NEN2459
Y
8717077078116
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x6
39060.020.006
2X6MM
6
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00014
DIN7346,NEN2459
Y
8717077078123
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x8
39060.020.008
2X8MM
8
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00007
DIN7346,NEN2459
Y
8715492794871
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x10
39060.020.010
2X10MM
10
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00014
DIN7346,NEN2459
Y
8715492794888
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x12
39060.020.012
2X12MM
12
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00010
DIN7346,NEN2459
Y
8715492794895
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x14
39060.020.014
2X14MM
14
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00012
DIN7346,NEN2459
Y
8715492794901
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x16
39060.020.016
2X16MM
16
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00014
DIN7346,NEN2459
Y
8715492794918
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x18
39060.020.018
2X18MM
18
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00015
DIN7346,NEN2459
Y
8715492794925
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x20
39060.020.020
2X20MM
20
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00017
DIN7346,NEN2459
Y
8715492794932
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x22
39060.020.022
2X22MM
22
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00019
DIN7346,NEN2459
Y
8717077078130
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x24
39060.020.024
2X24MM
24
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00020
DIN7346,NEN2459
Y
8715492794949
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x28
39060.020.028
2X28MM
28
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00024
DIN7346,NEN2459
Y
8715492794956
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2x30
39060.020.030
2X30MM
30
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00026
DIN7346,NEN2459
Y
8717077078147
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.400
0.200
Spring pin ISO 13337 2.5x...
39060.025.005
2,5X5MM
5
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00007
DIN7346,NEN2459
Y
8717077078154
7318240090
23-10-01-02
31163201
EC002384
200
2.300
0.450
0.250
Spring pin ISO 13337 2.5x...
39060.025.006
2,5X6MM
6
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00008
DIN7346,NEN2459
Y
8715492794963
7318240090
23-10-01-02
31163201
EC002384
200
2.300
0.450
0.250
Spring pin ISO 13337 2.5x...
39060.025.008
2,5X8MM
8
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00011
DIN7346,NEN2459
Y
8715492794970
7318240090
23-10-01-02
31163201
EC002384
200
2.300
0.450
0.250
Spring pin ISO 13337 2.5x...
39060.025.010
2,5X10MM
10
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00013
DIN7346,NEN2459
Y
8715492794987
7318240090
23-10-01-02
31163201
EC002384
200
2.300
0.450
0.250
Spring pin ISO 13337 2.5x...
39060.025.012
2,5X12MM
12
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00016
DIN7346,NEN2459
Y
8715492794994
7318240090
23-10-01-02
31163201
EC002384
200
2.300
0.450
0.250
Spring pin ISO 13337 2.5x...
39060.025.014
2,5X14MM
14
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00019
DIN7346,NEN2459
Y
8715492795007
7318240090
23-10-01-02
31163201
EC002384
200
2.300
0.450
0.250
Spring pin ISO 13337 2.5x...
39060.025.016
2,5X16MM
16
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00021
DIN7346,NEN2459
Y
8715492795014
7318240090
23-10-01-02
31163201
EC002384
200
2.300
0.450
0.250
Spring pin ISO 13337 2.5x...
39060.025.018
2,5X18MM
18
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00031
DIN7346,NEN2459
Y
8717077078161
7318240090
23-10-01-02
31163201
EC002384
200
2.300
0.450
0.250
Spring pin ISO 13337 2.5x...
39060.025.020
2,5X20MM
20
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00027
DIN7346,NEN2459
Y
8715492795021
7318240090
23-10-01-02
31163201
EC002384
200
2.300
0.450
0.250
Spring pin ISO 13337 2.5x...
39060.025.024
2,5X24MM
24
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00032
DIN7346,NEN2459
Y
8715492795038
7318240090
23-10-01-02
31163201
EC002384
200
2.300
0.450
0.250
Spring pin ISO 13337 2.5x...
39060.025.026
2,5X26MM
26
Fabory
ISO 13337
Light duty
Straight slotted pin
Spring steel
420-560 HV30
0.00035
DIN7346,NEN2459
Y
8717077078178
7318240090
23-10-01-02
31163201
EC002384
200
2.300
0.450
0.250
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求