您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
FUN 895 - Special screws, clearing screw for cleaning drillings
Special Collection
Engineering & Technology
Special Screws
Powered by
CAD模型選擇
{special_collection/engineering_technology/special_screws/fun_895.prj},{NB=Sonderschraube FUN 895 M6x30},{IDNR=},{D=6.000},{VERSII=0},{D3=4.773},{P=1.000},{L=30.000},{A=3.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{X=2.500},{S=10.000},{R=0.600},{E=10.890},{K=4.000},{BP=3},{HP=3},{LP=12},{T1P=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
VERSII
ⁿ/ₐ
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
X
Length of thread run-out
[mm]
S
Width across flat
[mm]
R
Transition radius under head
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
BP
Parallel key width
[mm]
HP
Parallel key height
[mm]
LP
Parallel key length
[mm]
T1P
Groove depth in shaft
[mm]
Special screw FUN 895 M5x...
5.000
0
4.019
0.800
30.000
16.000
2.000
8.000
0.400
8.630
3.500
2
2
12
1.200
Special screw FUN 895 M5x...
5.000
0
4.019
0.800
35.000
16.000
2.000
8.000
0.400
8.630
3.500
2
2
14
1.200
Special screw FUN 895 M5x...
5.000
0
4.019
0.800
40.000
16.000
2.000
8.000
0.400
8.630
3.500
2
2
16
1.200
Special screw FUN 895 M5x...
5.000
0
4.019
0.800
45.000
16.000
2.000
8.000
0.400
8.630
3.500
2
2
18
1.200
Special screw FUN 895 M5x...
5.000
0
4.019
0.800
50.000
16.000
2.000
8.000
0.400
8.630
3.500
2
2
20
1.200
Special screw FUN 895 M6x...
6.000
0
4.773
1.000
30.000
18.000
2.500
10.000
0.600
10.890
4.000
3
3
12
1.800
Special screw FUN 895 M6x...
6.000
0
4.773
1.000
35.000
18.000
2.500
10.000
0.600
10.890
4.000
3
3
14
1.800
Special screw FUN 895 M6x...
6.000
0
4.773
1.000
40.000
18.000
2.500
10.000
0.600
10.890
4.000
3
3
16
1.800
Special screw FUN 895 M6x...
6.000
0
4.773
1.000
45.000
18.000
2.500
10.000
0.600
10.890
4.000
3
3
18
1.800
Special screw FUN 895 M6x...
6.000
0
4.773
1.000
50.000
18.000
2.500
10.000
0.600
10.890
4.000
3
3
20
1.800
Special screw FUN 895 M6x...
6.000
0
4.773
1.000
55.000
18.000
2.500
10.000
0.600
10.890
4.000
3
3
22
1.800
Special screw FUN 895 M6x...
6.000
0
4.773
1.000
60.000
18.000
2.500
10.000
0.600
10.890
4.000
3
3
25
1.800
Special screw FUN 895 M8x...
8.000
0
6.466
1.250
35.000
22.000
3.200
13.000
0.600
14.200
5.500
4
4
14
2.500
Special screw FUN 895 M8x...
8.000
0
6.466
1.250
40.000
22.000
3.200
13.000
0.600
14.200
5.500
4
4
16
2.500
Special screw FUN 895 M8x...
8.000
0
6.466
1.250
45.000
22.000
3.200
13.000
0.600
14.200
5.500
4
4
18
2.500
Special screw FUN 895 M8x...
8.000
0
6.466
1.250
50.000
22.000
3.200
13.000
0.600
14.200
5.500
4
4
20
2.500
Special screw FUN 895 M8x...
8.000
0
6.466
1.250
55.000
22.000
3.200
13.000
0.600
14.200
5.500
4
4
22
2.500
Special screw FUN 895 M8x...
8.000
0
6.466
1.250
60.000
22.000
3.200
13.000
0.600
14.200
5.500
4
4
25
2.500
Special screw FUN 895 M8x...
8.000
0
6.466
1.250
65.000
22.000
3.200
13.000
0.600
14.200
5.500
4
4
28
2.500
Special screw FUN 895 M10...
10.000
0
8.160
1.500
45.000
26.000
3.800
17.000
0.800
18.720
7.000
5
5
16
3.000
Special screw FUN 895 M10...
10.000
0
8.160
1.500
50.000
26.000
3.800
17.000
0.800
18.720
7.000
5
5
16
3.000
Special screw FUN 895 M10...
10.000
0
8.160
1.500
55.000
26.000
3.800
17.000
0.800
18.720
7.000
5
5
18
3.000
Special screw FUN 895 M10...
10.000
0
8.160
1.500
60.000
26.000
3.800
17.000
0.800
18.720
7.000
5
5
18
3.000
Special screw FUN 895 M10...
10.000
0
8.160
1.500
65.000
26.000
3.800
17.000
0.800
18.720
7.000
5
5
20
3.000
Special screw FUN 895 M10...
10.000
0
8.160
1.500
70.000
26.000
3.800
17.000
0.800
18.720
7.000
5
5
20
3.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求